MP6902
Session textval
Session Titefor popup
Description
The MP6902 is a Low-Drop Diode Emulator IC for Flyback converters which combined with an external switch replaces Schottky rectification diodes for high efficiency. The chip regulates the forward drop of an external switch to about 70mV and switches it off as soon as the voltage becomes negative. MP6902 has a light-load sleep mode that reduces the quiescent current to <300uA.
-
Show more
Show less
Features & Benefits
- Supports DCM and Quasi-Resonant Flyback Converters
- Works with 12V Standard and 5V Logic Level FETS
- Compatible with Energy Star, 1W Standby Requirements
- VDD Range From 8V to 24V
- Fast Turn-off Total Delay of 20ns
- Max 400kHz Switching Frequency
- <300μA Quiescent Current at Light Load Mode
- Supports High-side and Low-side Rectification
- Power Savings of Up to 1.5W in a Typical Notebook Adapter
Active Part Numbers:
MP6902DS-LF-P MP6902DS-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Related Products
EV6902-S-00B High Efficiency Synchronous Rectification EV Board
The EV6902-S-00B is an evaluation board for the MP6902DS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.
MP6902DS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.
MP6902 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
SET-TOP BOXES (STBS)APPLICATIONSet-top boxes (STBs) and similar devices receive and output signals from a variety of input sources to TVs. As entertainment technology becomes progressively smarter, as well as more compact and efficient, providers are tasked with delivering long-term reliability and low power consumption in a user-friendly, cost-effective design. The recent surge of smart devices and ever-increasing consumer exp...
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
APPLICATION
REFRIGERATORSAPPLICATIONRefrigerators must offer customers the key features of reliability, effective cooling, energy efficiency, and convenience. These key appliances must keep food the correct temperature without being noisy or significantly raising power bills. New generations of refrigerators are integrating smart-home ready features such as touch screens, wireless connectivity, and predictive maintenance. As one of ...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
SEWING MACHINESAPPLICATIONSewing machines — especially those used in large industrial and factory applications — must offer high speed and accurate motor drive control to keep up with high demand and shrinking production times. As factories become smarter and automated equipment seeks to ever-increase manufacturing output, sewing machine designs need to deliver more functionality in smaller sizes. Low power consumption and...
-
APPLICATION
PORTABLE POWER TOOLSAPPLICATIONPortable power tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, portable power tool designs often demand high flexibility and have strict power, safety, and total size requirements. Both cordless and corded power tools must be able to offer high efficiency in ...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
DIGITAL SIGNAGEAPPLICATIONDigital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for ...
-
APPLICATION
BARCODE SCANNERSAPPLICATIONBarcode scanners have long been an integral part of retail and logistics system needs, but growing consumer expectations for short checkout, ordering, and delivery times have made they more ubiquitous and crucial than ever. From checkout lines to warehouse order fulfillment, these devices are expected to be fast, connected, and highly secure with convenient user interfaces and high efficiency.Our ...
-
APPLICATION
SECURITY CAMERASAPPLICATIONSecurity cameras have become an integral part of a connected smart home network.Ever-growing user expectations and increasing concern about both digital and physical threats mean new security cameras must offer more advanced features and higher integration than ever. In addition to energy efficiency, affordability, and low power consumption, todays advanced features include:- High-resolution imagi...
-
APPLICATION
HVACAPPLICATIONHeating, ventilation, and air conditioning (HVAC) units for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best HVAC systems provide temperature adjustments and air circulation without introducing a lot of noise or raising power bills. New generations of HVAC units are integrating smart-home ready features ...
-
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
INKJET & LASER PRINTERSAPPLICATIONInkjet and laser printers are incorporating more and more features into new designs. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the need for ultra-low standby power and reduced energy consumption. Growing customer expectations have put pressure on designers to expand system capabiliti...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
APPLICATION
<75WAPPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 75W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes flyback controllers, flyback regulators, and flyback sync...
-
PRODUCT
MP9985PRODUCTHigh-Frequency, CCM/DCM, Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Auxiliary Winding Requirement
Order
Log in to your account
Create New Account