EV6902-S-00B
Session popupval
Session textval
Session Titefor popup
Show default content
Parameters
Description
Package (mm)
ECLGA-33 (5x5x2.76)
The EV6902-S-00B is an evaluation board for the MP6902DS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.
MP6902DS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.
-
Show more
Show less
Features & Benefits
- Works with both Standard and Logic Level FETS
- Compatible with Energy Star, 1W Standby Requirements
- VDDRange From 8V to 24V
- Fast Turn-off Total Delay of 20ns
- Max400kHz Switching Frequency
- <300μA Quiescent Current atLightLoad Mode
- Supports CCM, DCM and Quasi-Resonant Topologies
- Supports High-side and Low-side Rectification
- Power Savings of Up to 1.5W in a Typical Notebook Adapter
Log in to your account
Create New Account