Sewing Machines
Sewing Machines Content
Description
Sewing machines — especially those used in large industrial and factory applications — must offer high speed and accurate motor drive control to keep up with high demand and shrinking production times. As factories become smarter and automated equipment seeks to ever-increase manufacturing output, sewing machine designs need to deliver more functionality in smaller sizes. Low power consumption and high energy efficiency are also required to help keep costs down and extend machine lifespans. And of course, safety features are critical to avoid dangerous situations or delays in production.
Our regulators, LED drivers, rectifiers, converters, and motor drivers provide exceptional system performance and top-of-the-line efficiency in small package sizes. They include a broad range of protection features, such as thermal management, to ensure operation is secure and reliable.
MPS’s cost-effective, space-saving power solutions help simplify the design process to create efficient, sophisticated sewing machines.
Our regulators, LED drivers, rectifiers, converters, and motor drivers provide exceptional system performance and top-of-the-line efficiency in small package sizes. They include a broad range of protection features, such as thermal management, to ensure operation is secure and reliable.
MPS’s cost-effective, space-saving power solutions help simplify the design process to create efficient, sophisticated sewing machines.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Y-cap value recommendation for MIE1W0505BGLVH in industrial pool controller application
Hello MPS support team, I am designing an industrial pool controller using the MIE1W0505BGLVH to isolate the analog measurement front-end (pH and ORP ...
DC-DC POWER CONVERTERS
Difference MPQ3426DL / MPQ3426DL-AECQ1
...MPS has three parts, MP3426, MPQ3426DL and MPQ3426DL.AECQ1. The former parts were named MPxxxx with industrial version, MPQxxx with automotive vers...
DC-DC POWER CONVERTERS
MP5515 EC temperature condition
...with being operational from this temperature range. The difference between MP (commercial) and MPQ (industrial) prefixes can sometimes include the ...
DC-DC POWER CONVERTERS
Log in to your account
Create New Account