- MPQ8645
MPQ8645
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)30
- Iq (typ) (mA)2.5
- Vfb (V)0.6
- fsw (max) (kHz)920
- Control ModeCOT Control
- Package (mm)TQFN-25 (4x5)
- GradeIndustrial
- Max Duty Cycle (%)90
- PGYes
- SSInternal
The MPQ8645 is a fully integrated, high-frequency, synchronous buck converter. The MPQ8645 offers a very compact solution that achieves up to 30A of output current (IOUT), with excellent load and line regulation across a wide input supply range. The MPQ8645 operates at high efficiency across a wide IOUT load range.
The MPQ8645 adopts an internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization. The switching frequency (fSW) is 800kHz and remains constant regardless of the input and output voltages. An open-drain power good (PG) signal indicates whether the output is within its nominal voltage range.
Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPQ8645 requires a minimal number of readily available, standard external components, and is available in a TQFN-25 (4mmx5mm) package.
-
Show more
Show less
Features & Benefits
- 3.1V to 16V with External 3.3V VCC Bias
- 4V to 16V with Internal Bias or External 3.3V VCC Bias
- 30A Continuous Output Current (IOUT)
- Low On Resistance (RDS(ON)), Integrated Power MOSFETs
- Lossless and Accurate On-Die Current Sensing
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitors
- 0.5% Reference Voltage across 0°C to 70°C Junction Temperature (TJ) Range
- Output Voltage (VOUT) True Remote Sense
- Forced Continuous Conduction Mode (FCCM) Operation
- Power Good (PG) Active-Clamped at Low Level during Power Failure
- VOUT Discharge
- Pre-Biased Start-Up
- Excellent Load Regulation
- 800kHz Switching Frequency (fSW)
- 2ms Soft-Start Time (tSS)
- Output Adjustable from 0.6V to 0.9 x VIN Up to 5.5V Max
- Hiccup Mode for Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), and Over-Temperature Protection (OTP)
- Available in a TQFN-25 (4mmx5mm) Package
Active Part Numbers:
MPQ8645GVT-Z MPQ8645GVT-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8645 Resources
-
ARTICLE
AN INTRODUCTION TO 5G AND HOW MPS PRODUCTS CAN OPTIMIZE A BASE STATION'S AAU AND BBUARTICLE5G is a cellular network technology that is often referred to in conversation as a technological breakthrough that will make everything easier — from robot-driven surgeries, to videocalls, to the ongoing developments in AI. However, it is not always clear in these conversations what makes 5G so unique compared previous iterations, except for its faster speed. The article will provide a look at 5G...
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
Log in to your account
Create New Account