MPQ8632D-6
6A, 2.5-18V, DCM, Non-latch OVP, COT Synchronous Step-down Converter with output Discharge
MPQ8632D-6 continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ8632-6
Active
MPQ8632-6
Active
6A, 2.5V-18V, DCM, Non-Latch OVP, COT Synchronous Step-Down Converter
Features & Benefits
- Low Input Voltage Range from 2.5V:
- 5V to 18V with External 5V Bias
- 5V to 18V with Internal Bias
- Scalable Family of Products for 4A to 20A Output Current Applications
- 4A/6A/8A/10A/12A Share the Same Footprint
- 15A/20A Share the Same Footprint, with Slight Change on Power Stage Section from 4A/6A/8A/10A/12A
- Optimal Low RDS(ON) Internal Power MOSFETs per Device
- Proprietary Switching Loss Reduction Technique
- Adaptive COT for Ultra-Fast Transient Response
- 5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
- Programmable Soft-Start Time
- Pre-Bias Start-Up
- Programmable Switching Frequency from 200kHz to 1MHz
- Non-Latch OCP, OVP and Thermal Shutdown Protection
- Output Adjustable from 0.611V to 13V
… and many more!
Active Part Numbers:
MPQ8632DGLE-6-P MPQ8632DGLE-6-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL4020-R82
Low-Resistance Molded Inductor 0.82µH
0.82
9.0
8.4
9.5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
9.0
8.4
9.5
MPL-AL6050-R82
Low-Profile Molded Inductor 0.82µH
0.82
3.9
16.9
24
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
3.9
16.9
24
MPL-AY1265-R82
Molded Inductor 0.82µH
0.82
1.3
27
46
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.82
1.3
27
46
Show more

Log in to your account
Create New Account