MP3309L
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Vout (max) (V)24
- Channels1
- Isw Limit (A)1.6
- fsw (min) (kHz)300
- fsw (max) (kHz)1200
- TopologyBoost
- Power MOSFETIntegrated
- Dimming (Output)P-Dim, A-Dim
- GradeCatalog
- Package (mm)QFN-10 (1.4x1.8)
- Typical LCD Screen SizesSmall (<10")
- Iq (mA)0.42
- Ishutdown (µA)1
- Vfb (V)0.2
- Rds(on) (mΩ)300
The MP3309L is a WLED step-up converter for 2.7V-to-5.5V input that uses peak-current mode to regulate the LED current sensed through an external, low-side resistor. The 200mV feedback voltage and synchronous rectification reduces power loss and reduces PCB space requirements.
The MP3309L features a programmable switching frequency to optimize efficiency. It supports both analog and PWM dimming.
In addition, the MP3309L has LED open protection, cycle-by-cycle current limit protection, thermal shutdown protection.
-
Show more
Show less
Features & Benefits
- 2.7V-to-5.5V Input Voltage
- Analog and PWM Dimming
- Programmable Switching Frequency
- 24V Open-Load Protection
- Low 200mV Feedback Voltage with ±1% Accuracy at Room Temperature
- UVLO, Thermal Shutdown
- Available in a 1.4×1.8mm FCQFN10 Package
Active Part Numbers:
MP3309LGQG-P MP3309LGQG-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP3309L Resources
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
RF REMOTE CONTROLSAPPLICATIONRF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedbac...
-
APPLICATION
HEADPHONES & EARBUDSAPPLICATIONHeadphones and earbuds are following the trend of other portable electronics adding more features and increased connectivity into smaller solution sizes. New headphone and earbud designs prioritize wireless connectivity and smart features, along with long battery life for maximum use time. Next-generation hearables are gaining mass market appeal offer exceptionally complex features, such as biosen...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
HOME REMOTE CONTROLSAPPLICATIONHome remote controls — both infrared (IR) and remote frequency (RF) types — are being used for more and more smart home control systems, including televisions,sound systems, lighting, and other home environment controls. Advanced features are also being incorporated into these devices, such as non-line-of-sight operation, voice control, capacitive touch and haptic feedback, LED displays, and multi...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
REFRIGERATORSAPPLICATIONRefrigerators must offer customers the key features of reliability, effective cooling, energy efficiency, and convenience. These key appliances must keep food the correct temperature without being noisy or significantly raising power bills. New generations of refrigerators are integrating smart-home ready features such as touch screens, wireless connectivity, and predictive maintenance. As one of ...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
PRODUCT CATEGORY
BACKLIGHT DRIVERS (WLED)PRODUCT CATEGORY -
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MP3317PRODUCT6-Channel, 160mA, 34V, Boost WLED Driver for VR with I2C Interface
-
PRODUCT
MP3359CPRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio
-
PRODUCT
MPQ3365-AEC1PRODUCT4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1PRODUCT5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1PRODUCT6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1PRODUCT1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MP3312PRODUCT2.7VIN to 5.5VIN, 38VOUT, Dual-Channel, Boost WLED Driver, P2P with TPS61163
Order
Log in to your account
Create New Account