MP20041
Session textval
Session Titefor popup
- Regulated Outputs2
- Vin (min) (V)2.5
- Vin (max) (V)6
- Iout (mA)300
- Iout2 (mA)300
- Iq (typ) (µA)114
- PSRR @ 1kHz (dB)72
- Vdropout (mV)75 (IO: 100mA), 220 (IO: 300mA)
- Accuracy (±%)1
- Noise (µVrms)11
- Package (mm)TQFN-8 (2x2)
- GradeCatalog
- Fixed Output 2 Options2.5,1.8,3.3,2.7,3.3,3,3.3,3.3,1.3
- Fixed Output Options1.8,2.8,3.3,3.3,2.8,3,2.5,1.8,1.8
Ultra low noise, low dropout and high PSRR linear regulator. The output voltage of MP20041 ranges from 1.2V to 3.6V in 100mV increments and 1% accuracy by operating from a +2.5V to +6.0V input. The MP20041 can supply up to 300mA of load current at each channel. The MP20041 uses an internal PMOS as the pass element, which consumes 114μA supply current (both LDOs on) at no load condition. The EN1 and EN2 pins control each output respectively. When both channels shutdown simultaneously, the chip will be turned off and consume nearly zero operation current which is suitable for battery-power devices. The MP20041 features current limit and over temperature protection.
-
Show more
Show less
Features & Benefits
- Wide Operating Voltage Ranges: 2.5V to 6V
- Two LDOs in a 2mmx2mm TQFN8 Package
- Up to 300mA Output Current (Per Channel)
- Dual Enable Pins Control Each Output
- 72dB PSRR at 10kHz
- 11μVRMS Ultra Low Noise Output with No Noise Bypass Capacitor Required
- 73mV Dropout at 100mA Load
- Very Fast Line/Load Transient Responses with Small Input/Output Capacitor
- Current Limit and Thermal Protection
Active Part Numbers:
MP20041DGT-GJ-LF-P MP20041DGT-GJ-LF-Z MP20041DGT-GS-LF-P MP20041DGT-GS-LF-Z MP20041DGT-MG-LF-P MP20041DGT-MG-LF-Z MP20041DGT-PP-LF-P MP20041DGT-PP-LF-Z MP20041DGT-SS-LF-P MP20041DGT-SS-LF-Z MP20041DGT-GB-LF MP20041DGT-GB-LF-P MP20041DGT-GB-LF-Z MP20041DGT-GC-LF MP20041DGT-GC-LF-P MP20041DGT-GC-LF-Z MP20041DGT-GJ-LF MP20041DGT-GS-LF MP20041DGT-JS-LF MP20041DGT-JS-LF-P MP20041DGT-JS-LF-Z MP20041DGT-MG-LF MP20041DGT-MS-LF MP20041DGT-MS-LF-P MP20041DGT-MS-LF-Z MP20041DGT-PP-LF MP20041DGT-SL-LF MP20041DGT-SL-LF-P MP20041DGT-SL-LF-Z MP20041DGT-SS-LF MP20041EGT-GJ-LF MP20041EGT-GJ-LF-Z MP20041EGT-MG-LF MP20041EGT-MG-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP20041 Resources
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
APPLICATION
DRONE REMOTE CONTROLLERSAPPLICATIONDrone remote controllers must be able to offer consumers the precise, reliable control of drones and multicopters without hindering speed, navigation, or flight time. Wireless connectivity, as well as fast data processing and communication across a broad transmission distance, are crucial to ensure proper control and safety. Many new designs also feature LCD or LED interfaces, or even smartphone c...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
DIGITAL SIGNAGEAPPLICATIONDigital signage — including kiosks and other interactive displays — are gaining popularity for advertisements and displays in public and retail spaces. Regardless of whether the signage display is DLP, LCD, or LED, it must offer high brightness and resolution with excellent color and the ability to seamlessly display images across the maximum possible surface area. High-quality audio, support for ...
-
PRODUCT CATEGORY
MULTI-CHANNELPRODUCT CATEGORY -
REFERENCE DESIGN
ZYNQ7000 REFERENCE DESIGN USING PMIC MODULEREFERENCE DESIGNThe MPS Reference design for the AMD Zynq-7000 SoC is centered around MPM54304 Quad PMIC module with 4 outputs (3A/3A/2A/2A) and two LDO regulators to provide all power rails to Zynq SoC. MPM54304 outputs can be paralleled for design flexibility and it includes built-in power sequencing. This design can operate from a 4V-16V input supply.
-
REFERENCE DESIGN
REFERENCE-DESIGN-PARTNERS -REFERENCE-DESIGN -ZYNQ-7000-INDUSTRIAL-ETHERNET-BOARDREFERENCE DESIGNThe MPS Industrial Ethernet Reference design for the AMD Zynq-7000 SoC combines a small footprint with good efficiency and tight regulation. Three MPM3630 3 amp buck modules combine with an MPM3610 1 amp buck module and two LDO regulators to provide power rails to the Zynq SoC. The output rails are from 0.75V to 3.3V, from a 12V input supply.
-
PRODUCT
MP20249PRODUCTDual, Low Noise, High PSRR 200mA Linear Regulator in WLCSP package
-
PRODUCT
MP20142PRODUCTDual Channel, 200mA Linear Regulator With Programmable Output Voltage and Output Discharge
-
PRODUCT
MP20044PRODUCTDual, Ultra Low Noise, High PSRR 300mA Linear Regulator
-
PRODUCT
MP20043PRODUCTDual Channel, 300mA Linear Regulator With Programmable Output Voltage and Output Discharge
-
PRODUCT
MP20042PRODUCTDual, Low Noise, High PSRR 200mA Linear Regulator
-
PRODUCT
MP2004PRODUCTDual, Low Noise, High PSRR 200mA Linear Regulator
-
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM4720PRODUCT5.5V, 2A, 2MHz, Synchronous Buck-Boost Power Module
-
PRODUCT
MAQ900BPRODUCTFully Differential, Automotive, Magnetic Digital Angle Sensor with Stray-Field Immunity
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
Order
Log in to your account
Create New Account