Multi-Channel
Session textval
Session Titefor popup
low noise
line regulation
Multi-Channel Content
-
ZYNQ7000 REFERENCE DESIGN USING PMIC MODULEREFERENCE DESIGNThe MPS Reference design for the AMD Zynq-7000 SoC is centered around MPM54304 Quad PMIC module with 4 outputs (3A/3A/2A/2A) and two LDO regulators to provide all power rails to Zynq SoC. MPM54304 outputs can be paralleled for design flexibility and it includes built-in power sequencing. This design can operate from a 4V-16V input supply.
-
REFERENCE DESIGN
ZYNQ7000 REFERENCE DESIGN USING PMIC MODULEREFERENCE DESIGNThe MPS Reference design for the AMD Zynq-7000 SoC is centered around MPM54304 Quad PMIC module with 4 outputs (3A/3A/2A/2A) and two LDO regulators to provide all power rails to Zynq SoC. MPM54304 outputs can be paralleled for design flexibility and it includes built-in power sequencing. This design can operate from a 4V-16V input supply.
-
REFERENCE-DESIGN-PARTNERS -REFERENCE-DESIGN -ZYNQ-7000-INDUSTRIAL-ETHERNET-BOARDREFERENCE DESIGN
The MPS Industrial Ethernet Reference design for the AMD Zynq-7000 SoC combines a small footprint with good efficiency and tight regulation. Three MPM3630 3 amp buck modules combine with an MPM3610 1 amp buck module and two LDO regulators to provide power rails to the Zynq SoC. The output rails are from 0.75V to 3.3V, from a 12V input supply.
-
REFERENCE DESIGN
REFERENCE-DESIGN-PARTNERS -REFERENCE-DESIGN -ZYNQ-7000-INDUSTRIAL-ETHERNET-BOARDREFERENCE DESIGNThe MPS Industrial Ethernet Reference design for the AMD Zynq-7000 SoC combines a small footprint with good efficiency and tight regulation. Three MPM3630 3 amp buck modules combine with an MPM3610 1 amp buck module and two LDO regulators to provide power rails to the Zynq SoC. The output rails are from 0.75V to 3.3V, from a 12V input supply.
Log in to your account
Create New Account