MP2004
NOT RECOMMENDED FOR NEW DESIGNS
MP2004 continues to be in production for existing customers. Please consider this alternative for new designs:
MP20041
MP20041
Dual, Ultra Low Noise, High PSRR 300mA Linear Regulator
Features & Benefits
- Wide Operating Voltage Ranges: 2.5V to 6V
- Two LDOs in a 2mmx2mm TQFN8 Package
- Up to 300mA Output Current (Per Channel)
- Dual Enable Pins Control Each Output
- 72dB PSRR at 10kHz
- 11μVRMS Ultra Low Noise Output with No Noise Bypass Capacitor Required
- 73mV Dropout at 100mA Load
- Very Fast Line/Load Transient Responses with Small Input/Output Capacitor
- Current Limit and Thermal Protection
… and many more!
Active Part Numbers:
MP2004DJ-DD-LF-P MP2004DJ-DD-LF-Z MP2004DJ-JG-LF-P MP2004DJ-JG-LF-Z MP2004DJ-MG-LF-P MP2004DJ-MG-LF-Z MP2004DJ-PN-LF-P MP2004DJ-PN-LF-Z MP2004DJ-SJ-LF-P MP2004DJ-SJ-LF-Z MP2004DJ-ZS-LF-P MP2004DJ-ZS-LF-Z MP2004DJ-DD-LF MP2004DJ-JG-LF MP2004DJ-MG-LF MP2004DJ-PN-LF MP2004DJ-SJ-LF MP2004DJ-ZS-LF
Meaning of P & Z 
Related Products
EV20045DQ-00A Low Noise, High PSRR, 1A Linear Regulator EV Board
The EV20045DQ-00A evaluation board demonstrates the performance of MP20045, a low noise, low dropout and high PSRR linear regulator. It operates from a 2.5V to 5.5V input voltage and the output voltage can be set externally which ranges from 1.5V to 5V.
The EV20045DQ-00A can supply up to 1A of load current, and features current limiting, over temperature protection and power-good status.
An internal PMOS pass element is used to allow a low 110uA ground current, marking the MP20045 suitable for battery-power devices.
Fast Transient Response, 2A Linear Regulator EV Board
Learn about our Evaluation Kit
Log in to your account
Create New Account