MP20249
NOT RECOMMENDED FOR NEW DESIGNS
Dual, Low Noise, High PSRR 200mA Linear Regulator in WLCSP package
MP20249 continues to be in production for existing customers. Please consider this alternative for new designs:
MP20041
Active
MP20041
Active
Dual, Ultra Low Noise, High PSRR 300mA Linear Regulator
Features & Benefits
- Wide Operating Voltage Ranges: 2.5V to 6V
- Two LDOs in a 2mmx2mm TQFN8 Package
- Up to 300mA Output Current (Per Channel)
- Dual Enable Pins Control Each Output
- 72dB PSRR at 10kHz
- 11μVRMS Ultra Low Noise Output with No Noise Bypass Capacitor Required
- 73mV Dropout at 100mA Load
- Very Fast Line/Load Transient Responses with Small Input/Output Capacitor
- Current Limit and Thermal Protection
… and many more!
Log in to your account
Create New Account