MP1676
Active Part Numbers:
MP1676GTL-Z MP1676GTL-P
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AL6050-1R0
Low-Profile Molded Inductor 1.0µH
1.0
4.3
16.2
21
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.0
4.3
16.2
21
MPL-AL6050-1R5
Low-Profile Molded Inductor 1.5µH
1.5
6.0
13.3
18
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
1.5
6.0
13.3
18
MPL-AL6050-2R2
Low-Profile Molded Inductor 2.2µH
2.2
8.3
12.0
15
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
8.3
12.0
15
Log in to your account
Create New Account