超薄型

超薄型電源ソリューション

MPSは、アクセラレータカードに最適な、機能集積型の薄型電源ソリューションを提供しています。 2.0mm以下の薄型ソリューションにはインダクタが内蔵されており、電源全体をアクセラレーションカードの裏側またはヒートシンクの下に配置できます。 このソリューションにより、上面の基板スペースを節約でき、アクセラレータカードの潜在的な作業負荷を増やすことができます。


最大60A、2mm以下のテールプロファイルソリューション
電源モジュール (機能集積 + インダクタ内蔵)
クラス最高の効率と電力密度
参照表示列
ステータス
MPS在庫状況
Module Assembly
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw(最小)(kHz)
fsw(最大)(kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
パッケージ(mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
グレード
Control Mode
Common Features
MPSafe
MPL
Product URL
Module Assembly
入力電圧(最小) (V)
入力電圧 (最大) (V)
Vout (min) (V)
Vout (max) (V)
Regulated Outputs
Iout (max) (A)
Iq (typ) (mA)
fsw(最小)(kHz)
fsw(最大)(kHz)
I2C Interface
PG
SS
Operating Junction Temp Range (°C)
パッケージ(mm)
Dimension WxL (mm)
Dimension (H) (mm)
Mounting Type
Special Features
グレード
Control Mode
Common Features
MPS
ECP
Encapsulated
1
2
4
0.011
0.04
0.045
0.1
0.2
0.34
0.5
1.2
2.8
いいえ
はい
いいえ
はい
Internal
-40 to +125
-40 to 125
ECLGA (5x5.5x1.94)
ECLGA-10 (3x3)
LGA-33 (7x7)
LGA-45 (8x8x2)
QFN-10 (2x2)
QFN-14 (4x4)
QFN-18 (2.5x3.5)
QFN-20 (3x5)
QFN-24 (4x6)
2.5x3.5
2x2
3x3
3x5
4x4
4x6
5x5.5
7x7
8x8
0.9
1.45
1.6
1.85
2
Surface Mount
Adjustable Switching Frequency
Configurable, Typical 500mA-Rated LDO Regulator with VIN Up to 3.6V
Current Limiting
Digitally Adjustable
EMI Tested
Enable (EN)
External Frequency Sync
Fixed Output Voltage Options
Forced CCM
Forced Continuous Conduction Mode (FCCM)
High Efficiency with DCM at Light-Load
I2C/PMBus Interface
Internal Soft Start
Light-Load Efficiency
MODE Pin to Select VOUT, Parallel Mode, and Timing via Pin-Strapping
Multiple Outputs
Over-Current Protection (OCP)
Parallel for High Output Current
Power Good
Remote Sense for Both Output Channels
SCP with Hiccup Mode
Selectable PWM or PFM Mode
Industrial
COT Control
Accurate VOUT, IOUT, and TJ Telemetry
Configurable Reference Voltage (VREF) and Slew Rate
Configurable Soft Start, Soft Shutdown, and Delay with FLEX-Timer Sequence Control
FCCM
Integrated 1W VCONN Switch
Internal Soft Start
Open-Drain Power Good (PG) Indication and General Status Interrupt
Over-Voltage Protection (OVP)
Power Good (PG)
Is MPSafe Has MPL Product URL
     
MPM54304

超薄型LGAパッケージ、I2CとMTP付き、4V~16V入力、クワッド3A、3A、2A、2A出力電源モジュール

MPSから購入 Encapsulated 4 16 0.55 5.5 4 3 1500 1500 はい いいえ Internal -40 to 125 LGA-33 (7x7) 7x7 2 Surface Mount
Adjustable Switching Frequency, Current Limiting, Digitally Adjustable, Enable (EN), External Frequency Sync
Industrial 1 0 https://www.monolithicpower.com/jp/mpm54304.html
MPM3606

21V入力、0.6Aモジュール、インダクタが統合された同期整流ステップダウンコンバータ

MPSから購入 Encapsulated 4.5 21 0.8 5.5 1 0.6 0.2 2000 2000 いいえ Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/jp/mpm3606.html
MPM38222

6V、デュアル2A、統合されたインダクタと45µAの低自己消費電流のステップダウン電源モジュール

MPSから購入 Encapsulated 2.7 6 0.61 6 2 2 0.045 1000 1000 いいえ いいえ Internal -40 to 125 QFN-14 (4x4) 4x4 1.6 Surface Mount EMI Tested, Light-Load Efficiency, Multiple Outputs Industrial 1 0 https://www.monolithicpower.com/jp/mpm38222.html
MPM3804

0.6A、5.5V、インダクタと出力放電機能が統合された同期整流ステップダウンレギュレータ

MPSから購入 Encapsulated 2.3 5.5 0.6 5.5 1 0.6 0.011 2400 2400 いいえ いいえ Internal -40 to 125 QFN-10 (2x2) 2x2 0.9 Surface Mount
EMI Tested, Fixed Output Voltage Options, Light-Load Efficiency
Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3804.html
MPM3840

4A、5.5V、インダクタとパワーグッドが統合された同期整流ステップダウン電源モジュール

MPSから購入 Encapsulated 2.8 5.5 0.6 5.5 1 4 0.04 1200 1200 いいえ はい Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3840.html
MPM3695-10

PMBus付き、16V、10A、スケーラブルな超薄型DC/DC電源モジュール

MPSから購入 Encapsulated 3.3 16 0.5 5 1 10 400 1000 はい はい Internal -40 to 125 LGA-45 (8x8x2) 8x8 2 Surface Mount
Adjustable Switching Frequency, I2C/PMBus Interface, Parallel for High Output Current
Industrial 1 0 https://www.monolithicpower.com/jp/mpm3695-10.html
MPM3620

24V入力、2A、インダクタが統合されたモジュール同期整流ステップダウンコンバータ

MPSから購入 Encapsulated 4.5 24 0.8 18 1 2 0.2 2000 2000 いいえ いいえ Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount
EMI Tested, Light-Load Efficiency, Selectable PWM or PFM Mode
Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3620.html
MPM38111

6V、デュアル1A、統合されたインダクタと45µAの低自己消費電流のステップダウン電源モジュール

MPSから購入 Encapsulated 2.7 6 0.61 6 2 1 0.045 1000 1000 いいえ いいえ Internal -40 to 125 QFN-14 (4x4) 4x4 1.6 Surface Mount EMI Tested, Light-Load Efficiency, Multiple Outputs Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm38111.html
MPM3632C

18V入力、3Aモジュール、インダクタが統合された同期整流式、強制連続導通モードのステップダウンコンバータ

MPSから購入 Encapsulated 4 18 0.8 5.5 1 3 1.2 2700 3300 いいえ はい Internal -40 to 125 QFN-20 (3x5) 3x5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3632c.html
MPM3811

2.3V〜5.5 V入力、1A、小型 (2mm x 2mm x 1.6mm ) QFNパッケージの電源モジュール

MPSから購入 Encapsulated 2.3 5.5 0.6 5.5 1 1 0.34 1800 3000 いいえ いいえ Internal -40 to 125 QFN-10 (2x2) 2x2 1.6 Surface Mount EMI Tested Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3811.html
MPM3822C

2.75V~6V、2A、超小型で超低ノイズの電源モジュール

MPSから購入 Encapsulated 2.7 6 0.6 6 1 2 0.5 1159 1150 いいえ はい Internal -40 to 125 QFN-18 (2.5x3.5) 2.5x3.5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial Integrated 1W VCONN Switch 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3822c.html
MPM3833C

2.75〜6V、3A、超小型、超低ノイズの電源モジュール

MPSから購入 Encapsulated 2.7 6 0.6 6 1 3 0.5 1150 1150 いいえ はい Internal -40 to 125 QFN-18 (2.5x3.5) 2.5x3.5 1.6 Surface Mount EMI Tested, Forced Continuous Conduction Mode (FCCM) Industrial Integrated 1W VCONN Switch 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3833c.html
MPM3650

1.2MHz、同期整流、2.75V〜17V、6A、超薄型電源モジュール

MPSから購入 Encapsulated 2.75 17 0.6 12 1 6 0.1 1200 1200 いいえ はい Internal -40 to 125 QFN-24 (4x6) 4x6 1.6 Surface Mount
High Efficiency with DCM at Light-Load, Over-Current Protection (OCP), SCP with Hiccup Mode
Industrial 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3650.html
MPM3632S

インダクタ内蔵、高周波、18V / 3A、DC/DCレギュレータ

MPSから購入 ECP 4 18 0.8 5.2 1 3 1.2 2200 2200 いいえ はい Internal -40 to 125 ECLGA-10 (3x3) 3x3 1.45 Surface Mount
Enable (EN), Forced Continuous Conduction Mode (FCCM), Internal Soft Start, Over-Current Protection (OCP), Power Good
Industrial
FCCM, Internal Soft Start, Over-Voltage Protection (OVP), Power Good (PG)
1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3632s.html
MPM3860

7V、6A、ステップダウン電源モジュール

MPSから購入 Encapsulated 2.75 7 0.6 1 6 1200 1200 いいえ はい Internal -40 to 125 QFN-24 (4x6) 4x6 1.6 Forced CCM Industrial Integrated 1W VCONN Switch 1 0 https://www.monolithicpower.com/jp/products/power-modules/ultra-thin-profile/mpm3860.html
MPM54532

I2Cインタフェース付き、16V、デュアル6A、シングル12A、電源モジュール

MPSから購入 ECP 2.9 16 0.3 1.8 2 12 2.8 500 1250 はい はい Internal -40 to 125 ECLGA (5x5.5x1.94) 5x5.5 1.85 Surface Mount
Configurable, Typical 500mA-Rated LDO Regulator with VIN Up to 3.6V, MODE Pin to Select VOUT, Parallel Mode, and Timing via Pin-Strapping, Remote Sense for Both Output Channels
Industrial COT Control
Accurate VOUT, IOUT, and TJ Telemetry, Configurable Reference Voltage (VREF) and Slew Rate, Configurable Soft Start, Soft Shutdown, and Delay with FLEX-Timer Sequence Control, Open-Drain Power Good (PG) Indication and General Status Interrupt
1 0 https://www.monolithicpower.com/jp/mpm54532.html
他の該当製品型番はありません