- 製品
- 車載用IC (AECQ グレード)
- システム監視
- Power Sequencers
- MPQ79720FS-AEC1
MPQ79720FS-AEC1
Session textval
Session Titefor popup
- Number of Channels8
- 入力電圧(最小) (V)2.7
- 入力電圧 (最大) (V)5.5
- 32kHz Crystal Oscillator DriverYes
- RTCYes
- System Reset SignalYes
- Watchdog TimerYes
- パッケージ(mm)QFN-24 (4x4)
- グレードAutomotive
The MPQ79720FS-AEC1 is an 8-channel, functional safety power sequencer engineered to provide precise power sequencing and safety functions for automotive advanced driver-assistance systems (ADAS) and autonomous driving platforms.
The device’s configurability and flexibility enable design reuse across different applications and system-on-chip (SoC) generations.
The MPQ79720FS-AEC1 contains a crystal driver, a real-time clock (RTC) with an alarm function, a configurable watchdog that can be accessed through the I2C interface, and active-low system reset and interrupt outputs.
Safety mechanisms such as built-in self-testing (BIST) provide high diagnostic coverage, which helps the system achieve its target ASIL rating.
The MPQ79720FS-AEC1 is available in a QFN-24 (4mmx4mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Designed for Automotive Advanced Driver Assistance Systems (ADAS) and Autonomous Driving Platforms:
- 2.7V to 5.5V Input Voltage (VIN) Range
- 8 Enable Outputs
- Time Slot Based Sequencing
- System Reset Signal
- System Interrupt Signal
- Mission-Critical Safety Features:
- Write Protection on Safety Critical Registers
- Advanced Diagnostics
- Built-In Self-Testing (BIST)
- Window Watchdog
- Over-Temperature Shutdown
- Support Systems Up to ASIL-D
- ISO 26262 Functional Safety Compliant
- Application Flexibility with I2C Interface:
- Fast Mode I2C Interface with Cyclic Redundancy Check (CRC)
- One-Time Programmable (OTP) Memory
- Configurable Parameters:
- Sequence Order
- I2C Address
- Watchdog Timing
- Drive Mode for Enable Pins
- Alternate Functions for Enable Pins
- Additional Features:
- Backup Battery Input
- 32kHz Crystal Oscillator Driver
- Real-Time Clock (RTC)
- Available in a QFN-24 (4mmx4mm) Package with a 0.5mm Pitch and Wettable Flanks
- Available in AEC-Q100 Grade 1:
- Developed for Functional Safety Applications: ISO 26262 Compliant
入手可能な製品番号
MPQ79720FSGRE-xxxx-AEC1-Z MPQ79720FSGRE-xxxx-AEC1-P MPQ79720FSGRE-0000-AEC1-Z MPQ79720FSGRE-0000-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ79720FS-AEC1 Resources
-
PRODUCT CATEGORY
POWER SEQUENCERS製品カテゴリ -
APPLICATION
LIDARアプリケーションLiDAR (光による検知と側距) は、自動車の高度運転支援システム (ADAS) アプリケーションで急速に拡大している市場です。自律走行車の知覚感知はADAS技術の最先端機能であり、新しい車がレーダーとカメラおよびLiDARシステムを統合しながら発展し続けるでしょう。LiDARは、光パルスのリアルタイム測定を使用して、レーダーよりも高い帯域幅で周囲を認識します。LiDARを使用すると、範囲解像度と精度が向上し、ソリューションサイズが小さくなり、BOMサイズとコストが削減されます。しかし、これらの並外れた機能はまた、ISO26262安全基準の順守およびEMI軽減に加えて、より大きな技術的複雑さも強いられます。 MPSの車載グレード製品には、ステップダウンコンバータ、ステップアップコンバータ、昇圧コンバータ、降圧電源モジュール、低ドロップアウト (LDO)、監視回路、ウォッチドッグタイ...
-
APPLICATION
センサフュージョン・ドメインコントローラアプリケーション知覚感知システムは、新車で提供される一般的なADASとなり、新車がレーダーとカメラ、さらにはLIDARシステムを統合するにつれて、今後も拡大し続けるでしょう。しかし、これらのセンサにはそれぞれ強みと限界があるため、センサフュージョンが登場します。自動車のすべての知覚感知システムからの入力を組み合わせることによって、ドライバーには、車両周辺の物体や潜在的な危険を正確に検出するための可能な限りベストな情報が提供されます。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 信頼性の高い車載グレードの電源管理ソリューションの製品ラインには、電源モジュール、降圧コンバータ、リニアレギュレータなどがあります。これらの部品は、最小のパッケージサイズで最高の効率と性能が得られるように設計されており、EMIを最小限に抑え...
-
PRODUCT
MPQ79731FS-AEC1製品MPSafeTM, ASIL-B, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79730FS-AEC1製品MPSafeTM, ASIL-D, 6-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79721FS-AEC1製品MPSafeTM, ASIL-B, 8-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79711FS-AEC1製品MPSafeTM, ASIL-B, 10-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79710FS-AEC1製品MPSafeTM, ASIL-D, 10-Channel Power Sequencer, AEC-Q100 Qualified
-
PRODUCT
MPQ79701FS-AEC1製品MPSafeTM12 通道电源定序器,符合ASIL-B标准和AEC-Q100认证
-
PRODUCT
MPQ79700FS-AEC1製品MPSafe™ 、ASIL D、12チャネルパワーシーケンサ、AEC-Q100認定
-
PRODUCT
MPQ79520FS-AEC1製品MPSafeTM, ASIL-D, 5-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ79505FS-AEC1製品MPSafeTM, ASIL-D, 6-Channel Voltage Monitor with Integrated Watchdog Timer, AEC-Q100 Qualified
-
PRODUCT
MPQ79571FS-AEC1製品MPSafeTM, ASIL-D, Wide 36V VIN, Window Voltage Supervisor, AEC-Q100 Qualified
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONS寄稿文The robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
PRODUCT
MPQ5816-AEC1製品42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ72963FS-AEC1製品MPSafeTM, ASIL-D, 3-Rail, 9-Phase Controller with Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ1966-AEC1製品100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ86761-AEC1製品60A Intelli-PhaseTM Solution in a TQFN-21 (3.5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1製品3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ86725-AEC1製品Intelli-PhaseTM Solution in TQFN (3.5mmx4mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1製品36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ86720-AEC1製品65V Intelli-PhaseTM Solution in a TQFN-22 (5mmx6mm) Package, AEC-Q100 Qualified
-
PRODUCT
MPQ29252-AEC1製品Digital Multi-Phase Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ79531FS-AEC1製品MPSafeTM, ASIL-B, 3-Channel Voltage Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ29260-AEC1製品60V, Multi-Phase Step-Down Controller, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成