- MPQ71000FS-AEC1
MPQ71000FS-AEC1
Session textval
Session Titefor popup
- 入力電圧(最小) (V)4.5
- 入力電圧 (最大) (V)36
- Iout (mA)300
- Vout (min) (V)1
- Vout (max) (V)18
- Iq (typ) (µA)32
- PSRR @ 1kHz (dB)93
- Vdropout (mV)165
- Accuracy (±%)0.5
- パッケージ(mm)QFN-14 (3x3), QFN-16 (4x4)
- グレードAutomotive
The MPQ71000FS-AEC1 is a dual-channel, low-dropout (LDO) regulator with an I2C interface and one-time programmable (OTP) memory. The device provides power for automotive advanced driver-assistance systems (ADAS) module and active antennas in automotive systems. The wide input voltage (VIN) range makes the MPQ71000FS-AEC1 suitable for battery cold-crank (3V) conditions, up to load dump (42V) conditions.
The MPQ71000FS-AEC1 delivers up to 300mA of current per channel with excellent load and line regulation. The dual LDO output voltages (VOUT1 and VOUT2) are both configurable via the I2C interface with a range between 1V and 18V. The standard I2C interface provides flexibility in applications. Various parameters can be adjusted by writing the settings in the device without any hardware changes required.
The MPQ71000FS-AEC1 has an internal successive approximation register (SAR) analog-to-digital converter (ADC) to monitor output voltage and current, as well as the temperature. The device is provides full diagnostics of over-current (OC), short-circuit (SC), output over-voltage (OV), under-voltage (UV), short-to-battery (STB), and open-load conditions. It also features thermal shutdown.
Safety mechanisms such as built-in self-testing (BIST) provide high diagnostic coverage, which provides the desired safety coverage for ASIL-D requirements.
The MPQ71000FS-AEC1 is available in flip-chip QFN-14 (3mmx3mm) and wire-bonded QFN-16 (4mmx4mm) packages with wettable flanks. It is available in AEC-Q100 Grade 1.
-
もっと見る
少なく表示
機能と利点
- Powerful Digital Capabilities:
- No External Resistor Network for Output Voltage (VOUTx) Settings
- Configurable, Dual Low-Dropout (LDO) Regulators:
- 300mA Continuous Output Current (IOUTx) per Channel
- 1V to 18V VOUTx Range
- Adjustable IOUTx Limit
- Multi-Page One-Time Programmable (MOTP) Memory
- Designed for Automotive Applications:
- Wide 4.5V to 36V Input Voltage (VIN) Range
- Load Dump Up to 42V
- Cold Crank Down to 3V
- Available in AEC-Q100 Grade 1
- Enhanced System Oversight:
- 8-Bit Successive Approximation Register (SAR) Analog-to-Digital Converter (ADC) Monitors Output Currents, Voltages, and Temperatures
- Functional Safety Features:
- MPSafeTM Certified to ISO 26262 ASIL-D
- Analog Built-In Self-Testing (BIST)
- Logic BIST
- Real-Time Register Cyclic Redundancy Check (CRC)
- Non-Volatile Memory (NVM) CRC Protection
- Rich Protections and Diagnostics:
- Output Over-Current (OC) Detection
- Output Over-Voltage (OV) and Under-Voltage (UV) Detection
- Short-to-Battery (STB) Protection
- Open-Load Detection
- Back-to-Back MOSFETs for Reverse-Current Protection
- Over-Temperature (OT) Shutdown Detection
- Application Flexibility with I2C Interface:
- Fast Mode I2C Interface with Optional Packet Error Checking (PEC)
- Configurable Parameters:
- VOUTx
- Protection Thresholds
- Fault Behaviors
- Power-On Sequencing
- Additional Features:
- 20μA Quiescent Supply Current
- 140mV LDO Voltage
- 93dB High Power Supply Rejection Ratio at 100Hz
- Available in QFN-14 (3mmx3mm) and QFN-16 (4mmx4mm) Packages
- Available in a Wettable-Flank Package
入手可能な製品番号
MPQ71000FSGQE-xxxx-AEC1-Z MPQ71000FSGQE-xxxx-AEC1-P MPQ71000FSGQE-0000-AEC1-Z MPQ71000FSGQE-0000-AEC1-P MPQ71000FSGRE-xxxx-AEC1-Z MPQ71000FSGRE-xxxx-AEC1-P MPQ71000FSGRE-0000-AEC1-Z MPQ71000FSGRE-0000-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ71000FS-AEC1 Resources
-
APPLICATION
ワイパー制御アプリケーションワイパー制御システムは、ワイパー速度、断続設定、自動雨感知機能をインテリジェントに管理し、さまざまな気象条件下で運転手に最適な視界を提供します。最新のワイパー制御は安全性と利便性を重視しています。基本的なワイパー調整から高度な雨感知機能に至るまで、ワイパー制御テクノロジーにより、悪天候時の運転中の最適な機能と安全性が保証されます。 MPSのソリューションポートフォリオには、モータ・ドライバ、電流センサ、磁気角度センサ、LDO、ウォッチドッグタイマー、監視回路など、最新のワイパー制御システムの複雑な要件を満たすように設計されたさまざまな製品がそろっています。これらの製品は、効率的な電源管理を提供するだけでなく、適応速度制御や高精度位置決めなどの高度な機能も可能にします。 MPSのソリューションポートフォリオは、次世代のワイパー制御システムを駆動するために必要なすべてを提供しま...
-
APPLICATION
ウィンドウ制御アプリケーションウィンドウ制御システムは、ボタンに触れるだけで正確な調整が可能になり、ユーザーに車のウィンドウのシームレスな制御を提供します。一部の制御オプションには、個別のウィンドウ制御、ワンタッチ自動機能、障害物検出などの安全機能が含まれており、乗員にとって便利で安全な操作が保証されます。 MPSの包括的なソリューションには、モータ・ドライバ、磁気角度センサ、LDO、ウォッチドッグタイマー、監視回路が含まれており、すべて最新の自動車ウィンドウ制御システムの要求を満たすように調整されています。これらの製品は、効率的な配電を実現するだけでなく、挟み込み防止技術やインテリジェントなウィンドウ位置決めなどの高度な機能も可能にします。 MPSのソリューションポートフォリオは、基本的なウィンドウ調整から高度な安全機能に至るまで、次世代のウィンドウ制御システムを強化するために必要なすべてを提供し、ス...
-
APPLICATION
シートコンフォート制御アプリケーションシートコンフォート制御テクノロジーにより、ユーザーは車の座席の快適さの設定を正確に調整およびカスタマイズできるため、最適な運転体験が保証されます。ランバーサポート、シートヒーター、換気のいずれを調整する場合でも、シートコンフォート制御システムはシームレスで応答性の高いエクスペリエンスを提供し、車内全体の快適性を向上させます。 MPSの包括的なソリューションには、モータ・ドライバ、電流センサ、位置センサ、LDO、ウォッチドッグタイマー、監視回路が含まれます。これらの製品は、基本的な座席調整から洗練された快適機能に至るまで、あらゆる機能を強化し、すぐれた運転体験に貢献し、シートコンフォート制御のあらゆる面で効率、信頼性、精度を提供します。 MPSのソリューションポートフォリオは、次世代のシートコンフォート制御システムを駆動するために必要なすべてを提供します。
-
APPLICATION
シート調整アプリケーションシート調整は自動車のイノベーションの重要な一部として際立っており、車内でのユーザーエクスペリエンスを再定義しています。この洗練されたアプリケーションは車両の内部システムとシームレスに融合し、乗員がシートの好みを簡単にカスタマイズできるようにします。シートの高さ、角度、ランバーサポートの調整など、シート調整システムにより、すべてのドライバーと乗客にパーソナライズされた快適な乗り心地が保証されます。 MPSの最先端ソリューションには、車載アプリケーシ向けに特別に設計されたさまざまな高性能半導体製品が含まれています。これらには、モータ・ドライバ、センサ、LDO、ウォッチドッグタイマー、監視回路が含まれます。MPSの製品は、優れた効率性と信頼性を備え、応答性に優れた洗練されたシートのカスタマイズ体験を提供します。 MPSのソリューションラインナップは、後部シート調整アプリケーション...
-
APPLICATION
テールゲート制御アプリケーションテールゲート制御は、テールゲート操作に対するシームレスで効率的なアプローチを提供し、インテリジェントな制御メカニズムを組み込んで、さまざまな自動車の状況でユーザーの利便性と安全性を高めます。テールゲート制御は、自動車のテールゲートシステムの進化するニーズに応える高度なソリューションです。 MPSのソリューションは、モータ・ドライバ、センサ、LDO、ウォッチドッグタイマー、監視回路など、包括的な半導体製品をそろえています。これらの製品は、テールゲートシステムのパフォーマンス、信頼性、エネルギー効率を最適化する上で重要な役割を果たします。 MPSのソリューションポートフォリオは、テールゲート制御アプリケーションを強化するために必要なすべてを提供します。MPSの製品は車載システムにシームレスに融合し、正確な制御、低消費電力、堅牢な耐久性などの利点を備え、優れたパフォーマンスを実現...
-
APPLICATION
サンルーフ制御アプリケーションサンルーフ制御は、自動車のサンルーフシステムをシームレスかつ効率的に制御できるように設計されています。開口角度調整、シェード管理、挟み込み防止の安全対策の実施など、サンルーフ制御は、ドライバーと乗客の両方にとってスムーズで応答性の高い体験を保証します。 MPSの包括的なソリューションには、モータ・ドライバ、センサ、LDO、ウォッチドッグタイマー、監視回路など、車載アプリケーション向けにカスタマイズされたさまざまな半導体製品が含まれます。これらの製品は、サンルーフ操作のパフォーマンスと精度を向上させるだけでなく、車両全体の安全性とエネルギー効率にも貢献します。 MPSの優れたソリューションポートフォリオは、サンルーフ制御アプリケーションをシームレスに駆動するために必要なすべてを提供します。業界をリードする機能、比類のない信頼性、革新への取り組みにより、MPSの製品は、楽しさと...
-
APPLICATION
バックミラー制御アプリケーションバックミラー制御は現代の自動車にとって重要であり、ドライバーはバックミラーを調整して最適な視界と安全性を確保できます。死角を最小限に抑え、後方の道路をはっきりと見渡すためには、ミラーの正確な位置決めが不可欠です。バックミラー制御は運転の安全性と利便性に大きく貢献するため、自動車メーカーにとって重要な焦点になっています。 MPSのすぐれたソリューションは、モータ・ドライバ、ロードスイッチ、LEDドライバなど、バックミラー制御用にカスタマイズされた包括的な製品が含まれます。これらのソリューションにより、スムーズで正確なミラー調整とエネルギー効率の高い操作が可能になり、ドライバーの安全性と快適性が向上します。 MPSの幅広い製品ラインナップには、バックミラー制御を駆動するのに必要なものがすべてそろっています。高度なモータ制御から内蔵スマートセンサまで、MPSのソリューションは、自...
-
APPLICATION
HVACダンパー制御アプリケーションHVACダンパー制御は、暖房、換気、空調 (HVAC) システム内の空気の流れを調節する上で重要な役割を果たします。正確なダンパー制御により、効率的な温度管理と空気分配が保証され、エネルギー効率と室内の快適性が向上します。このレベルの制御を実現するには、信頼性が高く高性能な部品が必要です。 MPSのソリューションには、HVACダンパー制御アプリケーション向けに特別に設計された幅広い製品がそろっています。これらの製品には、比類のない精度、信頼性、電力効率を提供するモータ・ドライバとセンサが含まれており、これらはすべて効率的で快適なHVACシステムを維持するために不可欠です。 MPSの包括的な製品ポートフォリオは、HVACダンパー制御アプリケーションを駆動するために必要なものすべてを提供します。高度なモータ制御からエネルギー効率の高い電力管理まで、MPSのソリューションは正確で...
-
APPLICATION
ヘッドアップディスプレイ (HUD)アプリケーション自動車技術の急速に進化する状況において、MPSは運転体験を向上させるために設計されたヘッドアップディスプレイ (HUD) アプリケーション用の最先端の部品を提供します。革新的なHUDシステムは重要な情報を車両のフロントガラスにシームレスに統合し、運転手が道路から注意をそらすことなく、リアルタイムデータ、ナビゲーションプロンプト、安全アラートを提供します。 MPSは、自動車産業向けにカスタマイズされた包括的なソリューション一式を提供します。当社の優れた製品ラインアップには、LEDバックライトドライバなどの高性能部品が含まれています。これらの部品は比類のない効率と信頼性を実現し、HUDアプリケーションの最適なパフォーマンスを保証します。 MPSの最高の製品ラインアップは、運転体験のあらゆる側面に力を与えます。MPSの最先端のソリューションは、HUDアプリケーションをシームレスに...
-
APPLICATION
リアドア制御アプリケーションMPSはリアドア制御アプリケーションに極めて重要な製品を提供し、バックドア機能のシームレスかつ安全な制御を保証します。これらの製品は、ロック機構から内蔵センサにいたるまで、バックドア操作の重要な側面を正確に制御することにより、ユーザーの利便性と安全性を向上させるように設計されています。 MPSのソリューションには、モータ・ドライバ、磁気角度センサ、LEDドライバなどのさまざまな製品などがあります。これらの製品全体でリアドア制御システムの堅牢な基盤を形成し、信頼性、正確な制御、エネルギー効率を実現します。 MPSのリアドア制御アプリケーション向け製品は、セキュリティ、利便性、全体的なユーザーエクスペリエンスを向上させます。スムーズな電動操作の確保からインテリジェントなセンサベースの機能の実装にいたるまで、MPSは高度なリアドア制御システムに電力を供給するために必要な包括的なソリューシ...
-
APPLICATION
フロントドア制御アプリケーションフロントドア制御システムは、現代の自動車設計において極めて重要な役割を果たし、運転手と乗客の両方に利便性、安全、機能性を提供します。このアプリケーションブロックでは、パワーウィンドウ制御、集中ドアロック、ミラー調整などのさまざまな機能の製品をご紹介します。車両のシームレスな利用と快適な車内体験を保証します。 MPSのソリューションは、モータ・ドライバ、磁気角度センサ、LEDドライバ、スマートダイオードコントローラ、低ドロップアウト (LDO) レギュレータ、ウォッチドッグタイマー、監視回路など、フロントドア制御アプリケーション向けにカスタマイズされた幅広い半導体製品がをそろえています。これらの製品は、効率性、信頼性、コンパクトな設計を実現します。 MPSの製品は、フロントドア制御システムを駆動するのに必要なすべてを提供します。MPSの最先端半導体テクノロジーにより、ドア制御...
-
APPLICATION
アダプティブヘッドライトアプリケーションアダプティブヘッドライトシステムは、自動車の安全性と利便性の大きな進歩を示しています。これらのシステムは、さまざまな運転状況に応じて車両のヘッドライトの方向と強度をインテリジェントに調整し、視認性を高め、運転手と対向車の両方のまぶしさを軽減します。アダプティブヘッドライトは、運転手が障害物や歩行者をより迅速かつ正確に検出するのに役立つため、夜間の運転に特に役立ちます。 MPSの革新的なソリューション一式には、モータ・ドライバ、LEDドライバ、スマートダイオードコントローラ、低ドロップアウト (LDO) レギュレータ、ウォッチドッグタイマー、監視回路など、アダプティブヘッドライト アプリケーション向けにカスタマイズされた幅広い半導体部品が含まれています。これらの部品は、優れた効率性、信頼性、コンパクトなフォームファクタを提供するように細心の注意を払って設計されています。 MP...
-
APPLICATION
ディスプレイ (ナビゲーション、ヘッドアップ、クラスター)アプリケーションセンターディスプレイ、ヘッドアップディスプレイ (HUD)、計器のインストルメントクラスタを含む自動車用ディスプレイは、重要な情報とインタラクティブなコンテンツを運転手に表示します。センターインフォメーションディスプレイはヘッドユニットに接続されており、ナビゲーションやその他の車内インフォテインメントの制御を提供します。車載のHUDと計器のインストルメントクラスタは、ドライバーに簡単に利用できる情報を提供します。HUDは、速度、温度、燃料レベルなど、目の高さのクラスタ・ディスプレイからの重要な指標も映します。これらの高度なディスプレイには、厳しい熱的条件、ISO26262安全基準、およびEMIの規制を満たすことに加えて、高効率の電源、簡単な機能統合、およびスケーラビリティが必要です。 MPSのパワーマネジメントソリューションの製品ラインには、ステップダウンとステップアップコンバータ、...
-
APPLICATION
ヘッドユニット (ミッドレンジ)アプリケーション自動車のヘッドユニット設計は、従来のハードウェアインタフェースから、さまざまな車内機能を提供する洗練されたインフォテインメントシステムへと進化しました。これらの機能には、ナビゲーション、ワイヤレス接続、乗員のエンタテインメント、ジェスチャー認識、音声制御などがあります。インフォテインメント機能に対するコンシューマの期待が高まり続ける中、メーカーはドライバーの気を散らすことを軽減したり、コネクテッド環境におけるサイバーセキュリティの脅威からの保護、充電およびデータ転送ニーズへの対応などの設計上の課題に直面しています。ミッドレンジ・ヘッドユニットは、ISO26262安全基準の順守とEMI軽減に加えて、費用対効果にすぐれたシンプルなテクノロジーを提供し、セントラルインタフェースの機能と性能を向上します。 MPSのすぐれた車載グレード部品の製品ラインには、低ドロップアウト (LDO) レギュ...
-
APPLICATION
ヘッドユニット (ハイエンド)アプリケーション車載用ヘッドユニット設計は、従来のハードウェアインタフェースから、さまざまな車内機能を提供する洗練されたインフォテインメントシステムへと進化しました。これらの機能には、ナビゲーション、ワイヤレス接続、乗員のエンタテインメント、ジェスチャー認識、音声制御などがあります。インフォテインメント機能に対するコンシューマの期待が高まり続ける中、メーカーはドライバーの気が散ることを軽減し、コネクテッド環境におけるサイバーセキュリティの脅威からの保護、充電およびデータ転送ニーズへの対応などの設計上の課題に直面しています。ハイエンドのヘッドユニットは、ISO26262安全規格の順守とEMI対策に加えて、直感的でシームレスな運転体験を実現する堅牢で最先端のテクノロジーを提供します。 MPSのパワーマネジメントソリューションには、ステップダウンとステップアップコンバータ、電源モジュール、低ドロップアウト...
-
APPLICATION
インフォテイメントシステムアプリケーション自動車の車載インフォテインメントシステムは、安全性とセキュリティ、および全体的な運転体験を向上させるために、ますますソフトウェア指向になりつつあります。現代の自動車は、運転情報と環境情報、乗員のエンタテインメント、ワイヤレス接続、ナビゲーションを一元化したインフォテインメントシステム・アーキテクチャに統合しています。しかし、高度な車載インフォテインメントシステムの台頭により、自動車設計者は、ISO26262安全規格およびEMI規制への準拠に加えて、先進運転支援システム (ADAS) や接続性および快適性の考慮など、システムの複雑さの増大にも直面しています。 MPSの車載用製品には、降圧 / 昇圧コンバータ、電源モジュール、低ドロップアウト (LDO) レギュレータ、USB給電ポート、ロードスイッチ、アナログスイッチ、PMIC、バックライト (WLED) ドライバ、ブラシ付きDCおよび...
-
APPLICATION
テレマティクス / ECALLアプリケーションテレマティクスおよびeCallシステムは、状態を監視することで車両の安全性を向上させ、衝突の際にはその事故の緊急対応車に直接警告を上げることで、ドライバーを助けます。この車載ツールはロードサービスとの連絡や緊急通話と同様に、車両診断を測定し、車両追跡などの利点をもたらします。もちろん、新たな機能によって設計の複雑さが増します。そしてすべての自動車部品とともに、車載グレードの製品は厳格なEMIと熱要件に見合わねばなりません。コンシューマと自動車メーカーは、安全でありなおかつドライバーの注意力の欠如が最小限に抑えられることで、快適さと利便性に確信をもてるのです。 MPSのパワーマネジメントソリューションの広範なポートフォリオは、電源モジュール、ステップダウンおよびステップアップコンバータ、LDOおよびリニアレギュレータ、クラスDオーディオアンプを含みます。これらの信頼性の高い製品は要求の厳し...
-
APPLICATION
77GHZレーダーアプリケーション77GHzレーダーは、自動車の高度運転者支援システム (ADAS) アプリケーションとして急速に普及しつつあります。知覚感知システムはADAS技術の中で成長している市場であり、新しい自動車がレーダーとカメラ、さらにはLIDARシステムを統合しながら拡大し続けるでしょう。車載画像レーダーは、車両周辺の物体または潜在的な危険を感知する追加の方法として使用されます。77GHzレーダーは、従来の24GHzレーダーよりも広い帯域幅を提供することによって改善されたものであり、より広い幅の分解能と正確さを可能にします。また、周波数が高くなると、アプリケーションで使用されるセンサが小さくなるので、より小さなトータルソリューションサイズが可能になります。しかし、これらの素晴らしい機能はまた、ISO26262安全基準への適合およびEMI軽減に加えて、より大きな技術的複雑さも意味します。 MPSのトップク...
-
PRODUCT CATEGORY
LDO製品カテゴリ -
PRODUCT
MPQ20088-AEC1製品40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20087-AEC1製品40V, 500mA, High-Accuracy, High-PSRR, Fixed-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20086-AEC1製品40V, 500mA, High-Accuracy, High-PSRR, Adjustable-Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ20085-AEC1製品40V, 150mA, High-Accuracy LDO with Power Good Adjustment, AEC-Q100 Qualified
-
PRODUCT
MPQ20033-AEC1製品5.5V, 0.3A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
-
PRODUCT
MPQ20032-AEC1製品5.5V, 0.5A, High-Accuracy, Low-IQ LDO with Power Good, AEC-Q100 Qualified
アカウントにログイン
新しいアカウントを作成