MP87563
Intelli-PhaseTM Solution in a TLGA-33 (5.25mmx5mm) Package and LGA-33 (5.25mmx5mm) Package
入手可能な製品番号
MP87563GMETH-Z MP87563GMETH-P MP87563GMED-Z MP87563GMED-P
P&Zの意味 
関連商品
EVL87563-2PHASE-01A 120A, Intelli-PhaseTM DrMOS with PMBus in TLGA-33 (5.25mmx5mm) Package Evaluation Board
The EVL87563-2PHASE-01A is an evaluation board designed to demonstrate the capabilities of the MP87563, a monolithic half-bridge Intelli-PhaseTM solution with built-in internal power MOSFETs and gate drivers. The evaluation board can deliver up to 120A of continuous load current across a wide input supply voltage (VIN) range.
Quiet SwitcherTM Technology (QSTTM) utilizes a proprietary circuit design, achievable only in monolithic architecture, to suppress voltage ringing. This technology limits peak switching voltages, improves device reliability, lowers EMI emissions, and reduces sensitivity to PCB layout.
The MP87563 offers many features to simplify system design. The MP87563 works with controllers such as the MP2888A with a tri-state pulse-width modulation (PWM) signal. It comes with accurate current-sensing to monitor the inductor current (IL), and temperature-sensing to report the junction temperature (TJ).
The MP87563 is ideal for server applications where efficiency and small size are at a premium. The MP87563 is available in a TLGA-33 (5.25mmx5mm) package.
アカウントにログイン
新しいアカウントを作成