- Products
- Power Modules
- Buck-Boost Modules
- MPM4720
MPM4720
Session textval
Session Titefor popup
- Module AssemblyECP
- Vin (min) (V)1.2
- Vin (max) (V)5.5
- Vout (min) (V)1.5
- Vout (max) (V)5.5
- Regulated Outputs1
- Iout (max) (A)2
- Iq (typ) (mA)0.025
- fsw (min) (kHz)1700
- fsw (max) (kHz)2300
- I2C InterfaceNo
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-14 (2.5x2.5x1.2)
- Dimension WxL (mm)2.5x2.5
- Dimension (H) (mm)1.2
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM4720 is a fully integrated, high-efficiency, synchronous buck-boost power module with a built-in inductor. The device can operate from an input voltage (VIN) exceeding, equal to, or below the output voltage (VOUT).
The fixed 2MHz switching frequency (fSW) allows for the use of small external components, while internal compensation and soft start (SS) reduce the external component count. The MPM4720 employs current mode control with a fixed pulse-width modulation (PWM) frequency to improve stability and transient response.
For low-noise applications, a high-logic input on the MODE/SYNC pin allows the device to operate in fixed-frequency PWM mode under all load conditions.
The MPM4720 operates from a 1.2V to 5.5V VIN range and provides an adjustable VOUT that can be set between 1.5V and 5V.
The MPM4720 is available in a small ECLGA-14 (2.5mmx2.5mmx1.2mm) package.
-
Show more
Show less
Features & Benefits
- 1.8V Minimum Start-Up Input Voltage (VIN)
- 1.2V to 5.5V Operating VIN Range
- 1.5V to 5V Output Voltage (VOUT) Range
- Typical 2A Output Current (IOUT)
- Fixed 2MHz or External Synchronous Switching Frequency (fSW)
- Selectable Pulse-Skip Mode (PSM) or Pulse-Width Modulation (PWM) Mode
- Typical 25μA Quiescent Current (IQ)
- Load Disconnect during Shutdown
- Internal Soft Start (SS) and Compensation
- Power Good (PG) Indication
- Short-Circuit Protection (SCP) with Hiccup Mode
- Thermal Shutdown
- Available in an ECLGA-14 (2.5mmx2.5mmx1.2mm) Package
Active Part Numbers:
MPM4720GPA-Z MPM4720GPA-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM4720 Resources
-
PRODUCT CATEGORY
BUCK-BOOST MODULESPRODUCT CATEGORY -
APPLICATION
SMART TRACKERSAPPLICATIONSmart trackers are one of the latest innovations in the growing market of wearable and highly portable devices. Intended to help the user track or find items such as keys, critical features include multi-standard wireless connectivity — such as Bluetooth, Wi-Fi, GPS, and near field communication (NFC) — as well as reliable sensing and feedback to communicate the devices location. These high levels...
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
APPLICATION
DRONE REMOTE CONTROLLERSAPPLICATIONDrone remote controllers must be able to offer consumers the precise, reliable control of drones and multicopters without hindering speed, navigation, or flight time. Wireless connectivity, as well as fast data processing and communication across a broad transmission distance, are crucial to ensure proper control and safety. Many new designs also feature LCD or LED interfaces, or even smartphone c...
-
APPLICATION
IR CONTACTLESS THERMOMETERSAPPLICATIONHandheld thermometers provide a direct method for measuring personal body temperature. Contactless thermometers are crucial for cases in which measurements must be taken while minimizing the spread of viral and bacteria contaminants. This allows users in clinical settings, as well as homes and businesses, to get instant results while minimizing contaminant propagation. These portable devices requi...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
PRODUCT
MPM4730PRODUCT2.8V to 22V VIN, Max 1A, 4-Switch Integrated Buck-Boost Module
-
PRODUCT
MPM4710PRODUCT6V,1A,2MHz, SynchronousBuck-BoostPowerModule
-
ARTICLE
DESIGNING A MODULE FOR HIGH-SPEED OPTICAL COMMUNICATIONARTICLEAs we navigate the reality of COVID-19, in-person interactions have become less commonplace. Thus, with the latest wave of digitalization and informatization that embraces countless new technologies, our access to the internet has become a vital means of accurate, real-time socialization and communication. Optical communication sends signals in the form of light. These signals have been used to b...
-
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
Log in to your account
Create New Account