MPQ9934-AEC1
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)7
- Vin (max) (V)80
- Iout (max) (A)30
- fsw (max) (kHz)1000
- Iq (typ) (mA)0.4
- Vfb (V)0.17 to 1.6
- PGYes
- SSExternal
- Max Duty Cycle (%)99
- Package (mm)QFN-23 (4x4)
- GradeAutomotive
- Vout (max) (V)80
- Vout (min) (V)0.5
- Control ModeCOT Control
The MPQ9934-AEC1 is a high-voltage, synchronous, step-down switching regulator controller that can directly step down voltages from 80V. It integrates the gate driver of two N-channel MOSFETs for high-side (HS) and low-side (LS) switches, which can be used for high-power applications.
The MPQ9934-AEC1's adaptive constant-on-time (COT) control architecture provides fast transient response and eases loop stabilization. The DC auto-tune loop provides excellent load and line regulation. In addition, the device can support dynamic output voltage (VOUT) adjustments through the VSELx pins with ramping up and ramping down slew rate control.
The 100kHz to 1MHz switching frequency (fSW) can be configured via an external resistor for different system requirements. The MPQ9934-AEC1 offers a configurable soft start (SS) via an external SS capacitor.
Available fault protections include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.
The MPQ9934-AEC1 is available in a QFN-23 (4mmx4mm) package with wettable flanks, and is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 7V to 80V Input Voltage (VIN) Range
- Up to 80V Output Voltage (VOUT) Range
- Configurable 0.17V to 1.6V FB Reference Voltage Range
- 30A of Output Current (IOUT)
- Low-Dropout Operation: 99% Maximum Operation Duty Cycle
- Selectable Pulse-Skip Mode (PSM)/Forced Continuous Conduction Mode (FCCM) via the MODE Pin
- Configurable 100kHz to 1000kHz Switching Frequency (fSW) with Spread Spectrum Function
- Biased VDRV via External Power Supply to Improve Efficiency
- Lossless Low-Side On Resistance (RDS(ON)) or Shunt Current-Sensing
- Constant-On-Time (COT) Control Offers Fast Load Transient Response
- 10V N-Channel MOSFET Gate Driver Capability, with 4.2A Source and 5.2A Sink Capability
- Supports Line-Drop Compensation
- Dynamic Output Transition (VSELx) with Slew Rate Control
- Configurable Valley Current Limit via ILIM
- Output Passive Discharge Function
- Output Over-Current Protection (OCP)/Short-Circuit Protection (SCP), Output Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP)
- Power Good (PG) Indicator
- Available in a QFN-23 (4mmx4mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 1
Active Part Numbers:
MPQ9934GRE-AEC1-Z MPQ9934GRE-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ9934-AEC1 Resources
-
PRODUCT CATEGORY
USB PD POWER STAGEPRODUCT CATEGORY -
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
HEAD UNITS (MID-RANGE)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
HEAD UNITS (HIGH-END)APPLICATIONAutomotive head unit designs have evolved from the traditional hardware interfaces into sophisticated infotainment systems that offer various in-cabin functionalities. These features include navigation, wireless connections, passenger entertainment, gesture recognition, and voice control. As consumer expectations for infotainment features continue to increase, manufacturers face design challenges ...
-
APPLICATION
LIDARAPPLICATIONLaser imaging, detection, and ranging (LiDAR) is a rapidly expanding market for automotive advanced driver assistance system (ADAS) applications. Autonomous vehicle perception sensing is a cutting-edge functionality of ADAS technologies, and will continue to develop as new cars integrate radar with cameras and LiDAR systems. LiDAR uses real-time measurements of light pulses to offer higher bandwid...
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
REARVIEW CAMERAS (OFF BATTERY)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
REARVIEW CAMERAS (COAXIAL)APPLICATIONRearview cameras are perhaps the most well-known camera subsystem used in advanced driver assistance systems (ADAS) applications. As this feature is being offered and expected in more and more vehicles, these camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards behind the vehicle and channeling information directly to an L...
-
APPLICATION
FRONT-FACING CAMERAS (OFF BATTERY)APPLICATIONFront-facing cameras are an increasingly popular camera subsystem used in advanced driver assistance systems (ADAS) applications. Because this feature is becoming standard in more and more vehicles, off-battery camera systems must offer high integration and fast data processing to enable accurate, real-time monitoring of possible hazards in front of the vehicle, in addition to assisting with integ...
-
APPLICATION
USB TYPE-C POWER DELIVERYAPPLICATIONUSB Type-C power delivery (PD) is gaining popularity across applications and markets, including in automotive. USB ports have become an expected standard in most car models, and are typically expected to offer both charging and data functionality. USB Type-C improves on older USB designed by offering a smaller, reversible port for easy plug-in and double the transfer speed of USB 3.0. USB PD proto...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
APPLICATION
360° SURROUND VIEW CAMERASAPPLICATION360° surround view cameras help eliminate blind spots for drivers by providing a birds eye view of the car and typically channeling it directly to an LCD display located in the cabins head unit. This image is a composite created from multiple cameras located around the vehicle, usually at least four. Sometimes thought of as the next step in evolution from the backup camera, 360° surround view came...
-
APPLICATION
TELEMATICS/E-CALLSAPPLICATIONTelematics and e-call systems help increase vehicle safety by monitoring conditions and, in the event of a crash, assisting the driver with or alerting emergency responders directly to the event. These embedded onboard tools can monitor diagnostics and offer benefits such as vehicle tracking, as well communication for roadside assistance and emergency calls. Of course, new features also bring grea...
-
APPLICATION
77GHZ RADARAPPLICATION77GHz radar is quickly growing in popularity for automotive advanced driver assistance system (ADAS) applications. Perception-sensing systems are a growing market within ADAS technologies, and will continue to expand as new cars integrate radar with cameras and even LIDAR systems. Automotive imaging radar is used as an additional way to sense objects or potential hazards around the vehicle. 77GHz ...
-
PRODUCT CATEGORY
STEP-DOWN CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ2923U-AEC1PRODUCT36V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase, AEC-Q100 Qualified
-
PRODUCT
MPQ5823A-AEC1PRODUCT36V, High-Efficiency Battery Voltage Limiter, AEC-Q100 Qualified
-
PRODUCT
MPQ2933-AEC1PRODUCT36V, 2.2MHz, Low-IQ Buck Controller with Multiple Phases, AEC-Q100 Qualified
-
PRODUCT
MPQ4232A-AEC1PRODUCT36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ8887-AEC1PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ5038-AEC1PRODUCTUSB PD Source Controller with 7 Configurable PDOs and Load-Shedding, AEC-Q100 Qualified
-
PRODUCT
MPQ8880A-AEC1PRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2923-AEC1PRODUCT42V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase Capability, AEC-Q100 Qualified
Log in to your account
Create New Account