- MPQ8636H-20
MPQ8636H-20
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)18
- Iout (max) (A)20
- Iq (typ) (mA)1
- Vfb (V)0.611
- fsw (max) (kHz)1000
- Control ModeCOT with fixed CCM
- Package (mm)QFN-25 (5x4)
- GradeIndustrial
- Regulated Outputs1
- Vout (min) (V)0.611
- Vout (max) (V)13
- Isw Limit (typ) (A)25
- Max Duty Cycle (%)90
- PGYes
- SSExternal
The MPQ8636HGV-20 is a fully-integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution to achieve 20A output current over a wide input supply range, with excellent load and line regulation. The MPQ8636HGV-20 operates at high efficiency over a wide output-current–load range.
The MPQ8636HGV-20 uses Constant-On-Time (COT) control to provide a fast transient response and ease loop stabilization.
An external resistor programs the operating frequency from 200kHz to 1MHz, and the frequency keeps nearly constant as input supply varies with the feed-forward compensation.
The default under-voltage lockout threshold is internally set at 4.1V, but a resistor network on the enable pin can increase this threshold. The soft-start pin controls the output-voltage startup ramp. An open-drain power-good signal indicates that the output is within nominal voltage range.
It has fully-integrated protection features that include over-current protection, over-voltage protection and thermal shutdown.
The MPQ8636HGV-20 requires a minimal number of readily-available, standard, external components and is available in a 5mm×4mm 25-Pin QFN package.
-
Show more
Show less
Features & Benefits
- Wide 4.5V-to-18V Operating Input Range
- 20A Output Current
- Low RDS(ON) Internal Power MOSFETs
- Proprietary Switching-Loss–Reduction Technique
- Adaptive COT for Ultrafast Transient Response
- 0.5% Reference Voltage Over 0°C to 70°C Junction Temperature Range
- Programmable Soft-Start Time
- Pre-Bias Start-Up
- Programmable Switching Frequency from 200kHz to 1MHz
- Non-Latch OCP, OVP, and Thermal Shutdown
- Output Adjustable from 0.611V to 13V
Active Part Numbers:
MPQ8636HGV-20-Z MPQ8636HGV-20-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Inductor Selector Tool
MPQ8636H-20 Resources
-
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
PRODUCT CATEGORY
CONVERTERSPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking

Log in to your account
Create New Account