MPQ4243-AEC1
5A, 36V Tolerant, Buck-Boost Converter with USB PD Protocol for Source-Only with High-Side Current Sense, AEC-Q100 Qualified
Active Part Numbers:
MPQ4243GUTE-xxxx-AEC1-Z MPQ4243GUTE-xxxx-AEC1-P MPQ4243GUTE-0000-AEC1-Z MPQ4243GUTE-0000-AEC1-P MPQ4243GUTE-0001-AEC1-Z MPQ4243GUTE-0001-AEC1-P
Meaning of P & Z 
Related Products
EVQ4243-UE-00A 5A, 36V Tolerant, Buck-Boost Converter with USB PD Protocol for Source Only Evaluation Board
The EVQ4243-UE-00A evaluation board is designed to demonstrate the capabilities of the MPQ4243-AEC1, a buck-boost converter with USB Power Delivery (PD) protocol for source only.
The MPQ4243-AEC1 is a fully integrated USB PD solution for USB Type-C sourcing ports. It integrates a buck-boost converter with four power switches and a USB PD controller. The device achieves up to 5A of continuous output current (IOUT) across a wide input supply voltage (VIN) range.
The MPQ4243-AEC1's USB Type-C port supports USB PD revision 3.2 with a programmable power supply (PPS). It is backwards-compatible with dedicated charging port (DCP) schemes for battery charging specification (BC 1.2), 3A Divider mode, and 1.2V/1.2V mode. The device also supports QC 2.0/3.0, Huawei FCP mode, and universal fast-charging specification (UFCS).
Log in to your account
Create New Account