All-In-One USB PD Port

All-In-One USB PD Port

MPS’s power management solutions for automotive USB PD ports include fully integrated USB PD solutions combining high-efficiency DC/DC converters and a USB PD controller for up to 60W of continuous output power, simplifying the design process. These advanced PD products are compatible with the latest standards and incorporate many common protocols, such as USB PD 3.0 with PPS, DCP, and QC2.0/3.0. They are engineered to help automotive customers design compact and efficient USB PD ports for use throughout the vehicle.

Less Design Work: High Integration Simplifies Design
Superior Performance: Excellent Efficiency and Reliability
High Power: Up to 60W
AEC-Q100 Qualified
Automotive application ready

High Power Efficiency
Excellent thermal performance

Leading Power Density
Reduces space requirements

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Iq (typ) (mA)
fsw (max) (kHz)
Vfb (V)
Common Features
Special Features
Control Mode
Package (mm)
Grade
Regulated Outputs
Vout (min) (V)
Vout (max) (V)
Isw Limit (typ) (A)
Max Duty Cycle (%)
MPS
Accurate High-Side Output CC Limit and IMON Function: ±5%
Accurate Output CC Current Limit: ±5%
All-in-One USB PD Solution for Source Ports
Automatic Power Derating at Low VBATT
Automatic Power Derating during High Temperatures
Configurable Output Line Drop Compensation
Configurable PD Power Management during Low Battery Voltages or High Temperature
External High-Side MOSFET (HS-FET) can be Paralleled
FCCM or Auto-PFM/PWM Operation
I2C Slave Interface
I2C Target Interface with Interrupt Function
Integrated 1W VCONN Switch
Integrated 4-Switch Buck-Boost Converter
Integrated PD3.1 Controller
Low Quiescent Current (IQ) when USB Type-C is Disconnected
Output Line Drop Compensation
Output OVP
Over-Current Protection (OCP)
Over-Voltage Protection (OVP)
Supports Auto-PFM/PWM and Forced PWM Modes
Thermal Shutdown
USB PD Controller
250kHz/420kHz Configurable Frequency with Spread Spectrum
Accurate Internal Output CC Limit
Accurate Output CC Current Limit: ±5
All-In-One USB PD Solution for Automotive Sourcing Ports
Battery Short to Ground Protection Drive
Battery Short to Ground Protection Driver
CC/DP/DM Short to VBUS (14V) Protection
CCx, DP, and DM Short to VBUS/VBATT Protection
CCx/DP/DM/SBUx Short to Vbus/Vbat Protection
Configurable PWM Duty Cycle LED Driver
External High-Side MOSFET (HS-FET) Can be Paralleled
I2C Slave Interface
Integrated High-Efficiency Buck Converter and Provider-Only PD Controller
Integrated Low-RDS(ON) MOSFETs
Low IQ when USB Type-C Is Disconnected
Output Line Drop Compensation
Passed USB-IF PD3.2 Certification
Passes USB-IF PD3.1 Certification Test (TID:8822)
SBU1/2 Supports Liquid Fault Detection to Avoid Pin Corrosion
Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode
Supports Dual-Port PD Power Sharing
Supports QC 3.0 Specification and Huawei FCP
Supports QC 3.0 Specifications/Huawei FCP/UFCS
Supports QC4+ Specification, Huawei FCP
Supports USB PD R 3.0, V 2.0, and PPS with 7 PDO Lists
Supports USB PD R3.1 and PPS
Supports USB PD R3.1 and PPS with 7 PDO List
Supports USB Type-C V 2.0
Supports USB Type-C V2.1
Supports USB3.1 Hub Applications
Supports fSW Synchronization
Up to 120 Minutes for EN Off Delay
Current Mode
QFN-21 (3x4)
QFN-22 (4x5)
QFN-32 (5x5)
Automotive
1
99.6
Is MPSafe Has MPL Product URL
     
MPQ4243-AEC1

5A, 36V Tolerant, Buck-Boost Converter with USB PD Protocol for Source-Only with High-Side Current Sense, AEC-Q100 Qualified

4.5 36 5.4 0.16 600
Accurate High-Side Output CC Limit and IMON Function: ±5%, All-in-One USB PD Solution for Source Ports, Configurable Output Line Drop Compensation, I2C Target Interface with Interrupt Function, Supports Auto-PFM/PWM and Forced PWM Modes
CCx/DP/DM/SBUx Short to Vbus/Vbat Protection, Integrated Low-RDS(ON) MOSFETs, Passed USB-IF PD3.2 Certification, SBU1/2 Supports Liquid Fault Detection to Avoid Pin Corrosion, Supports QC 3.0 Specifications/Huawei FCP/UFCS
Current Mode QFN-32 (5x5) Automotive 1 3.3 21 11/13 1 0 https://www.monolithicpower.com/en/mpq4243-aec1.html
MPQ4242B-AEC1
5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
Buy On MPS 4.8 36 5 0.15 420
Accurate Output CC Current Limit: ±5%, Configurable PD Power Management during Low Battery Voltages or High Temperature , External High-Side MOSFET (HS-FET) can be Paralleled, I2C Slave Interface, Integrated 4-Switch Buck-Boost Converter, Integrated PD3.1 Controller, Low Quiescent Current (IQ) when USB Type-C is Disconnected, Output Line Drop Compensation
All-In-One USB PD Solution for Automotive Sourcing Ports, Battery Short to Ground Protection Driver, CCx, DP, and DM Short to VBUS/VBATT Protection, Configurable PWM Duty Cycle LED Driver, Passes USB-IF PD3.1 Certification Test (TID:8822), Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode, Supports Dual-Port PD Power Sharing, Supports QC 3.0 Specification and Huawei FCP, Supports USB PD R3.1 and PPS with 7 PDO List, Up to 120 Minutes for EN Off Delay
Current Mode QFN-22 (4x5) Automotive 1 3.3 22.5 20 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4242b-aec1.html
MPQ4242-AEC1
5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
Buy On MPS 4.8 36 5 0.15 420
Over-Current Protection (OCP), Over-Voltage Protection (OVP), Thermal Shutdown, USB PD Controller
250kHz/420kHz Configurable Frequency with Spread Spectrum, Accurate Output CC Current Limit: ±5, Battery Short to Ground Protection Drive, CCx, DP, and DM Short to VBUS/VBATT Protection, External High-Side MOSFET (HS-FET) Can be Paralleled, I2C Slave Interface, Low IQ when USB Type-C Is Disconnected, Output Line Drop Compensation, Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode, Supports QC 3.0 Specification and Huawei FCP, Supports USB PD R 3.0, V 2.0, and PPS with 7 PDO Lists, Supports USB Type-C V 2.0
Current Mode QFN-22 (4x5) Automotive 1 3.3 22.5 20 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/usb-charging-and-wireless-charging/mpq4242-aec1.html
MPQ4241-AEC1
MPL

65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified

Buy On MPS 4.5 36 5 0.15 2200
Automatic Power Derating at Low VBATT, Automatic Power Derating during High Temperatures, FCCM or Auto-PFM/PWM Operation, Integrated 1W VCONN Switch, Output Line Drop Compensation, Output OVP
Accurate Internal Output CC Limit, CC/DP/DM Short to VBUS (14V) Protection, Integrated High-Efficiency Buck Converter and Provider-Only PD Controller, Supports DCP Schemes for BC 1.2, 3A Divider Mode, and 1.2V/1.2V Mode, Supports fSW Synchronization, Supports QC4 Specification, Huawei FCP, Supports USB PD R3.1 and PPS , Supports USB Type-C V2.1, Supports USB3.1 Hub Applications
Current Mode QFN-21 (3x4) Automotive 1 3.3 21 12 99.6 1 1 https://www.monolithicpower.com/en/mpq4241-aec1.html
No more parts left for display.