- Products
- Power Modules
- High Current & Core Power
- MPM3695-15
MPM3695-15
Session textval
Session Titefor popup
- Module AssemblyECP
- Vin (min) (V)3
- Vin (max) (V)16
- Vout (min) (V)0.35
- Vout (max) (V)2
- Regulated Outputs1
- Iout (max) (A)15
- fsw (min) (kHz)400
- fsw (max) (kHz)1000
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to 125
- Package (mm)ECLGA-29 (5x6x2.9)
- Dimension WxL (mm)5x6
- Dimension (H) (mm)2.9
- Mounting TypeSurface Mount
- GradeIndustrial
- Control ModeMCOT
The MPM3695-15 is a scalable, fully integrated power module with a digital interface. The MPM3695-15 offers a complete power solution that achieves up to 15A of continuous output current (IOUT), with excellent load and line regulation across a wide input voltage (VIN) range. It operates with high efficiency across a wide load range and can be paralleled to deliver a higher load current.
The device adopts MPS’s proprietary, multi-phase constant-on-time (MCOT) control, which provides ultra-fast transient response and simple loop compensation. The digital interface enables module configurations and monitoring of key parameters.
It features full protection features, including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM3695-15 requires a minimal number of readily available external components, and is available in an ECLGA-29 (5mmx6mmx2.9mm) package.
-
Show more
Show less
Features & Benefits
- Wide Input Voltage (VIN) Range:
- 3V to 16V VIN with External VCC Voltage (VCC) and Power Shutdown until VIN Drops below 2.75V
- 4V to 16V VIN with Internal VCC
- 0.35V to 2V Output Voltage (VOUT) Range
- 15A Continuous Output Current (IOUT)
- Auto-Interleaving for Multi-Phase Operation
- Auto-Compensation with Adaptive Multi-Phase Constant-On-Time (MCOT) Control for Ultra-Fast Transient Response
- ±1% Reference Voltage (VREF) Accuracy at -40°C to +125°C
- True VOUT Remote Sense
- Telemetry Readback including VIN, VOUT, IOUT, Temperature, and Faults
- Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
- Configurable via the Digital Interface:
- Current Limit
- Pulse-Skip Mode (PSM) or Continuous Conduction Mode (CCM) Selection
- Soft-Start Time (tSS)
- Switching Frequency (fSW)
- Fault Limits
- Available in an ECLGA-29 (5mmx6mmx2.9mm) Package
Active Part Numbers:
MPM3695GMJ-15-xxxx-T MPM3695GMJ-15-0000-T
MPM3695-15 Resources
-
PRODUCT CATEGORY
HIGH CURRENT & CORE POWERPRODUCT CATEGORY -
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT
MPM3695-100PRODUCT16V, 100A, Scalable, DC/DC Power Module with PMBus
-
PRODUCT
MPM3695-10PRODUCT16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus
-
PRODUCT
MPM3695-25PRODUCT16V, 20A, Scalable DC/DC Power Module with PMBus
-
PRODUCT
MPM82504PRODUCT16V, Quad 25A, Scalable, DC/DC Power Module with PMBus
-
PRODUCT
MPM3690S-15PRODUCT16V Input, Continuous 15A Power Module
-
PRODUCT
MPM3895-25PRODUCT7V Input, Continuous 25A Power Module
-
ARTICLE
MPS’S FULLY INTEGRATED POWER MODULES BOOST CLOUD COMPUTINGARTICLEIn recent years, the artificial intelligence (AI) and big data industries have rapidly innovated and developed 5G communication technologies, Internet of Everything (IoE), and the intelligent world. For cloud computing applications in particular, the demand for quick data processing across datacenters and private servers has reached unprecedented heights. To meet future demands for these applicati...
-
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM4720PRODUCT5.5V, 2A, 2MHz, Synchronous Buck-Boost Power Module
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8850PRODUCT2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
-
PRODUCT
MP5494PRODUCTHigh-Accuracy, High-Integration Analog Front-End for Photonics Control
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
Log in to your account
Create New Account