- MPM3895-25
MPM3895-25
Session textval
Session Titefor popup
- Module AssemblyEncapsulated
- Vin (min) (V)3
- Vin (max) (V)7
- Vout (min) (V)0.35
- Vout (max) (V)4
- Regulated Outputs1
- Iout (max) (A)25
- fsw (min) (kHz)400
- fsw (max) (kHz)1000
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-29 (5x6x2.9)
- Dimension WxL (mm)5x6
- Dimension (H) (mm)2.9
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3895-25 is a scalable, fully integrated power module with a digital interface. The device offers a complete power solution that achieves up to 25A of continuous output current (IOUT), with excellent load and line regulation across a wide input voltage (VIN) range. It operates with high efficiency across a wide load range and can be paralleled to deliver a higher load current.
The MPM3895-25 adopts MPS’s proprietary, multi-phase constant-on-time (MCOT) control, which provides ultra-fast transient response and simple loop compensation. The digital interface provides module configurations and monitoring of key parameters.
The MPM3895-25 provides full protection features, including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP). It requires a minimal number of readily available external components, and is available in an ECLGA-29 (5mmx6mmx2.9mm) package.
-
Show more
Show less
Features & Benefits
- Wide Input Voltage (VIN) Range:
- -3V to +7V VIN with External VCC Voltage (VCC) Power Shutdown until VIN Drops below 2.75V
- -4V to +7V VIN with Internal VCC
- 0.35V to 4V Output Voltage (VOUT) Range
- Up to 25A of Continuous Output Current (IOUT)
- Automatic Interleaving for Multi-Phase Operation
- Automatic Compensation with Adaptive Multi-Phase Constant-On-Time (MCOT) Control for Ultra-Fast Transient Response
- ±1% Reference Voltage (VREF) Accuracy (-40°C to +125°C)
- True Remote Sense of VOUT
- Telemetry Readback Including VIN, VOUT, IOUT, Temperature, and Faults
- Configurable via the Digital Interface:
- Current Limit
- Selectable Pulse-Skip Mode or Continuous Conduction Mode (CCM)
- Soft-Start Time (tSS)
- Switching Frequency (fSW)
- Fault Limits
- Available in an ECLGA-29 (5mmx6mmx2.9mm) Package
Active Part Numbers:
MPM3895GPJ-25-xxxx-T MPM3895GPJ-25-0022-T MPM3895GPJ-25-3333-T
MPM3895-25 Resources
-
PRODUCT CATEGORY
HIGH CURRENT & CORE POWERPRODUCT CATEGORY -
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
APPLICATION
OPTICAL LINE CARDSAPPLICATIONOptical line cards are a critical element in setting up high-speed data and network connections, as they link the router to an external network through an optical fiber interface. Often part of a router or switch, these devices need to offer low standby power, PoE, high energy efficiency, and excellent thermal management — all at a low cost in shrinking solution sizes. For end users to receive rel...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
BARCODE SCANNERSAPPLICATIONBarcode scanners have long been an integral part of retail and logistics system needs, but growing consumer expectations for short checkout, ordering, and delivery times have made they more ubiquitous and crucial than ever. From checkout lines to warehouse order fulfillment, these devices are expected to be fast, connected, and highly secure with convenient user interfaces and high efficiency.Our ...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
PRODUCT
MPM3695-15PRODUCT16V Input, Continuous 15A Power Module
-
PRODUCT
MPM3695-100PRODUCT16V, 100A, Scalable, DC/DC Power Module with PMBus
-
PRODUCT
MPM3695-10PRODUCT16V, 10A, Scalable, Ultra-Thin DC/DC Power Module with PMBus
-
PRODUCT
MPM3695-25PRODUCT16V, 20A, Scalable DC/DC Power Module with PMBus
-
PRODUCT
MPM82504PRODUCT16V, Quad 25A, Scalable, DC/DC Power Module with PMBus
-
PRODUCT
MPM3690S-15PRODUCT16V Input, Continuous 15A Power Module
-
ARTICLE
MPS’S FULLY INTEGRATED POWER MODULES BOOST CLOUD COMPUTINGARTICLEIn recent years, the artificial intelligence (AI) and big data industries have rapidly innovated and developed 5G communication technologies, Internet of Everything (IoE), and the intelligent world. For cloud computing applications in particular, the demand for quick data processing across datacenters and private servers has reached unprecedented heights. To meet future demands for these applicati...
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
ARTICLE
AI-POWERED ROBOTICS NEED ADVANCED SOC SOLUTIONSARTICLEThe robotics industry is undergoing a major transformation driven by advancements in artificial intelligence (AI), machine learning, and real-time data processing. Today, AI-powered robots are transforming the future of robotics by making systems smarter, more adaptive, and more autonomous. Autonomous robots that were once a topic of futuristic writing are heading for mass production today. Human...
-
ARTICLE
UNDERSTANDING ACCURACY AND RESOLUTION FOR MAGNETIC ANGLE SENSORSARTICLEMagnetic position sensors, especially magnetic angle sensors, are the fundamental building blocks of countless motion-control applications that necessitate precision positioning. These sensors are pivotal in a wide range of industries, from automotive and robotics to consumer electronics and medical devices, underscoring their universal appeal and importance (see Figure 1). However, to ...
-
PRODUCT
MA900BPRODUCTFully Differential, Magnetic Digital Angle Sensor with Stray-Field Immunity
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
Log in to your account
Create New Account