- MP6651
MP6651
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)4/3
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)QFN-10 (2x3), SOIC-8SL
The MP6651 is a single-phase brushless DC (BLDC) motor driver with integrated power MOSFETs and a Hall-effect sensor. The input voltage (VIN) range is between 3.3V and 18V.
The motor speed is controlled by the input pulse-width modulation (PWM) duty from the PWM pin. The MP6651 features configurable soft-on/soft-off commutation. It also features a Hall offset angle across the entire speed range for improved low-speed and high-speed performance.
The MP6651 provides rotational speed detection. The rotational speed detector (FG/RD) is an open-drain output. It outputs a high or low voltage relative to the internal Hall comparator’s output. The FG/RD pin can also be configured for rotor-lock indication.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO) protection, locked-rotor protection, over-current protection (OCP), and thermal shutdown.
The MP6651 is available in a straight-lead SOIC-8 package and a QFN-10 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- On-Chip Hall Sensor
- Wide 3.3V to 18V Operating Input Voltage (VIN) Range
- 2A Continuous Current with QFN-10 Package
- 5A Continuous Current with SOIC-8 SL Package
- Integrated Power MOSFETs
- Configurable Starting Duty Cycle
- Configurable Minimum Output Duty Cycle
- Configurable Soft-On/Soft-Off Commutation Angle (45° Max)
- Configurable Hall Offset Angle (±45° Max)
- Four-Step Configurable Current Limit (ILIMIT)
- 2kHz to 100kHz Pulse-Width Modulation (PWM) Input Range
- 4s to 19.2s Configurable Soft-Start Time
- 27kHz Fixed Output Switching Frequency (fSW)
- Rotor Lock Protection with Auto-Recovery
- Thermal Shutdown with Auto-Recovery
- Built-In Input Over-Voltage Protection (OVP) and Under-Voltage Lockout Protection (UVLO) with Auto-Recovery
- Available in SOIC-8 SL and QFN-10 (2mmx3mm) Packages
Active Part Numbers:
MP6651GSS-xxxx-Z MP6651GSS-xxxx-P MP6651GD-xxxx-Z MP6651GD-xxxx-P MP6651GSS-0000-Z MP6651GSS-0000-P MP6651GD-0000-Z MP6651GD-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6651 Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Log in to your account
Create New Account