- MP6517
MP6517
Session textval
Session Titefor popup
Description
-
Show more
Show less
Features & Benefits
- Embedded Hall Sensor with High Sensitivity
- Wide 3.3V to 18V Operating Input Range
- Up to 1.2A Programmable Current Limit
- Integrated Power MOSFETs: Total 850mO (HS + LS)
- Programmable Speed Curve
- Automatic Phase Lock Detection of Winding BEMF and Current Zero-Crossing
- Soft On/Off Phase Transition
- Rotational Speed Indicator FG Signal
- 12kHz to 48kHz PWM Input Frequency Range
- Fixed 26kHz Output Switching Frequency
- Input Line Reverse Voltage Protection (RVP)
- Rotor Deadlocked Protection and Automatic Recovery
- Thermal Protection and Automatic Recovery
- Built-In Input OVP, UVLO, and Automatic Recovery
- Available in a TSOT23-6 Package
Active Part Numbers:
MP6517GJ-xxxx-P MP6517GJ-xxxx-Z MP6517GJS-xxxx-P MP6517GJS-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6517 Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT15V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6631H-AEC1PRODUCT35V Input, 3A Peak Phase Current, 3-Phase BLDC Motor Driver, AEC-Q100 Qualified
Log in to your account
Create New Account