- MP6652A
MP6652A
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)1
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TSOT23-6-R, TSOT23-6-SL
The MP6652A is a single-phase brushless DC (BLDC) fan driver with integrated power MOSFETs and a Hall-effect sensor. It supports up to 1A of peak current across a wide 3V to 18V input voltage (VIN) range.
The fan speed is controlled by a pulse-width modulation (PWM) signal applied on the PWM pin. The MP6652A’s configurable speed curve makes this device well-suited for cooling fan applications that require flexible speed curve control.
The FG/RD pin is an open-drain output that can be configured for speed detection (FG) or locked rotor protection (RD). The FG/RD pin must be pulled up externally.
Rich protections are implemented for robust operation. These protections include input over-voltage protection (OVP), under-voltage lockout (UVLO), locked rotor protection, thermal shutdown, and over-current protection (OCP).
The MP6652A is available in TSOT23-6-SL and TSOT23-6-R packages.
-
Show more
Show less
Features & Benefits
- On-Chip Hall Sensor
- Wide 3V to 18V Operating Input Voltage (VIN) Range
- Up to 1A Peak Current Limit
- Integrated Power MOSFETs: Total 850mΩ for High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET)
- Configurable Speed Curve
- 1kHz to 100kHz Pulse-Width Modulation (PWM) Input Frequency Range
- Soft-On/Off Phase Commutation
- Configurable Output Indication on FG/RD:
- Rotational Speed Indicator (FG)
- Locked Rotor Protection Fault (RD)
- Fixed 27kHz Output Switching Frequency (fSW)
- Configurable Speed Reference Soft-Start Time (tSS)
- 1x, 0.5x, or 2x Original FG Frequency Output
- Recoverable Locked Rotor Protection
- Recoverable Thermal Protection
- Recoverable Input Over-Voltage Protection (OVP)
- Available in TSOT23-6-SL and TSOT23-6-R Packages
Active Part Numbers:
MP6652AGJS-0000-Z MP6652AGJS-0000-P MP6652AGJR-0000-Z MP6652AGJR-0000-P MP6652AGJS-xxxx-Z MP6652AGJS-xxxx-P MP6652AGJR-xxxx-Z MP6652AGJR-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6652A Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
Log in to your account
Create New Account