Low-Power Exterior and Interior Lighting
Low-Power Exterior and Interior Lighting Content
Description
As automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior and interior lighting achieves better road safety, high efficiency, and durable essential lighting, these systems also require sophisticated regulators and microcontrollers. They must also be scalable and able to integrate advanced features for movement, visibility, and variable intensity. As with all automotive applications, all lighting systems must also meet stringent thermal requirements, ISO26262 safety standards, and EMC regulations.
Our broad portfolio of power management solutions includes LED drivers, power modules, step-down and step-up converters, and USB charging ports. These parts are designed to ensure the best possible performance and scalability in the smallest package size, on top of compliance with temperature and EMI standards.
MPS’s highly efficient, compact solutions provide everything you need to power the next generation of low-power exterior and interior lighting system designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Inquiry on MP2797DFP-0001-T Lifecycle, Long-Term Availability, and Automotive Suitability
...time for medium to high volume production? Are there any known risks related to supply constraints? Automotive Application Suitability Can this IC ...
BATTERY MANAGEMENT
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
Log in to your account
Create New Account