- MPQ3322-AEC1
MPQ3322-AEC1
24-Channel, Max 100mA/Channel, Current-Source LED Driver with Independent PWM and Analog Dimming, AEC-Q100 Qualified
Session textval
Session Titefor popup
- 入力電圧(最小) (V)3.5
- 入力電圧 (最大) (V)22
- Channels24
- Ichannel (max) (A)0.1
- LEDx ABS Voltage (V)24
- TopologyLED Driver with Current Source
- Dimming (Output)P-Dim, A-Dim
- Iq (mA)8
- Ishutdown (µA)2
- グレードAutomotive
- パッケージ(mm)QFN-40 (6x6)
- Power MOSFETIntegrated
- Typical LCD Screen SizesSmall (<10"), Medium (10" to 17"), Medium (10" to 29")
The MPQ3322-AEC1 is a 24-channel LED driver with a 24V voltage rating and maximum 100mA current sources. It is designed to drive LED arrays for backlighting, RGB lighting, and interior ambient lighting in automotive LCD panels and lamps.
The MPQ3322-AEC1 employs low headroom to regulate the LED current (ILEDx, where x = 1 to 24). The adaptive voltage feedback (AVF) for the previous power stage optimizes the output voltage (VOUT) for LED strings, which achieves higher system efficiency.
The device supports independent 12-bit pulse-width modulation (PWM) and 6-bit analog dimming for each channel via the based-controller area network (CAN) differential interface. The resistor on the ISET pin (RISET) configures the maximum ILEDx amplitude.
Robust protections are included to guarantee safe device operation. Protection modes include LED open protection, LED short protection (with a configurable threshold via the STH bits (04h, bits[1:0]), and over-temperature protection (OTP). All fault statuses can be read through the CAN interface. In addition, the failsafe function ensures that the MPQ3322-AEC1 remains operating in a preset state if communication information is lost.
The FF pin and single lamp mode (SLM) support single-IC and multi-IC applications for two fault statuses. If one channel fails, then the IC either only turns off the failed LED string or shuts down all channels.
The MPQ3322-AEC1 is available in a QFN-40 (6mmx6mm) package with wettable flanks, and is available in AEC-Q100 Grade 0.
-
もっと見る
少なく表示
機能と利点
- 3.5V to 22V Input Voltage (VIN) Range
- 24 Channels with Max 100mA per Channel
- <2.5% Current Matching
- Low Dropout Voltage (500mV at 100mA)
- Independent 12-Bit Pulse-Width Modulation (PWM) Dimming
- Independent 6-Bit Analog Dimming
- Adaptive Voltage Feedback (AVF) Function
- 2MHz Based Controller Area Network (CAN) Differential Interface
- Cascades Up to 16 ICs (Pin-Configurable Device Address)
- Improves EMI with LED Current (ILEDx, Where x = 1 to 24) with Slew Rate and Phase Shift
- LED Open/Short Protection
- Fault Indicator Signal Output
- Configurable FF Mode: Fault Flag Mode (FFM) and Single Lamp Mode (SLM)
- Failsafe for Loss of Communication
- Failsafe Mode Set Function
- One-Time Programmable (OTP) Memory
- Available in a QFN-40 (6mmx6mm) Package with Wettable Flanks
- Available in AEC-Q100 Grade 0
入手可能な製品番号
MPQ3322GQKE-xxxx-AEC1-Z MPQ3322GQKE-xxxx-AEC1-P MPQ3322GQKE-0000-AEC1-Z MPQ3322GQKE-0000-AEC1-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MPQ3322-AEC1 Resources
-
PRODUCT CATEGORY
RGB用LEDドライバ製品カテゴリ -
APPLICATION
低電力の車載エクステリアおよびインテリア照明アプリケーション車載用LEDドライバが従来の電球に取って代わるにつれて、低電力のエクステリアおよびインテリア用照明システムの動作はますます進歩しています。エクステリア用照明には、方向指示器、サイド マーカー、リアコンビネーションランプ (RCL)、およびフォグランプが含まれます。インテリア用照明には、ボタンバックライト、インストルメントクラスタ、ドームおよびアンビエントライトなどがあります。エクステリアおよびインテリア用照明の低電力動作の改善によって、道路での安全性、高効率、そして耐久性のある重要な照明を実現しますが、これらのシステムには高度なレギュレータとマイクロコントローラも必要です。また、スケーラブルで、移動、可視性、可変強度に対する高度な機能を内蔵している必要があります。すべての車載アプリケーションと同様に、すべての照明システムも、厳しい熱要件、ISO26262安全規格、およびEMI規制に見合う必...
-
APPLICATION
すべてのLEDライティングアプリケーション車載用LED照明システムは、ヘッドライト、車内照明、テールライト、小型照明、LEDピクセルライトコントローラ、およびDC/DC LEDドライバで構成されています。フレキシブルな制御、生き生きとした動き、エネルギー効率、電源供給、制御、検知、駆動、および通信を集約したよりいっそう動的で正確なLED照明は、さらに複雑になっています。これらの先進的な機能には、それぞれのパワーステージ、通信インタフェースおよびマイクロコントローラにまたがるスケーラブルなヘッドライトシステムとともに、LED電流および個々のLEDの信頼性の高い制御が必要です。近年のLED照明システムは、ISO26262安全基準およびEMC規制に準拠すると同時に、ヒステリシス制御、サーマルシャットダウン、および過電流保護のような保護機能も搭載しています。 MPSの車載グレード製品には、LEDドライバ、電源モジュール、ステップダウ...
-
PRODUCT CATEGORY
バックライト用LEDドライバ (WLED)製品カテゴリ -
PRODUCT
MPQ3368-AEC1製品8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1製品48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3365-AEC1製品4-Channel, Max. 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3365A-AEC1製品5-Channel, Max 150mA/Ch, Boost WLED Driver with 15000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3366C-AEC1製品6-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ3359C-AEC1製品1/2/3/4-Channel, Max 160mA/Ch, Boost WLED Controller with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ3621-AEC1製品48-Channel, Max 50mA/Ch, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3321-AEC1製品48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1製品1 / 2 / 3 / 4チャネル、高調光比、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3327-AEC1製品シリアルインタフェースとGPIO制御付き、4スイッチのラインスキャンドライバ
-
PRODUCT
MPQ3359-AEC1製品高調光比、4チャネル、最大150mA/Ch、昇圧型白色LEDドライバ、AEC-Q100認定
-
PRODUCT
MP3320N製品3チャネル、チャージポンプ、RGB LEDドライバ
-
PRODUCT
MP3320A製品デジタルインタフェース付き、4チャネル、チャージポンプRGB LEDドライバ
-
PRODUCT
MP3326A製品独立したPWM / アナログ調光とデジタルインタフェース付き、16チャネル、80mA/チャネル、LEDドライバ
-
PRODUCT
MP3320B製品デジタルインタフェース付き、4チャネル、同期整流昇圧型RGBW LEDドライバ
-
PRODUCT
MPQ3323B-AEC1製品独立したPWMアナログ調光とデジタルインタフェース付き、4チャネル、320mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326B-AEC1製品独立したPWMアナログ調光とシリアルインタフェース (デフォルトでイネーブル) 付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MPQ3326A-AEC1製品独立したPWMアナログ調光とシリアルインタフェース付き、16チャネル、80mA/Ch、LEDドライバ、AEC-Q100認定
-
PRODUCT
MP3324製品独立したPWM / アナログ調光とI2Cインタフェース付き、8チャネル、100mA/Ch、LEDドライバ
-
PRODUCT
MPQ3367A-AEC1製品15000:1調光比およびI2Cインタフェース付き、低EMI、6チャネル、最大150mA/CH、昇圧型白色LEDドライバ、AEC-Q100認定済み
-
PRODUCT
MP3326製品独立したPWMアナログ調光とI2Cインタフェース付き、16チャネル、50mA/チャネル、LEDドライバ
注文
アカウントにログイン
新しいアカウントを作成