- MPC42013
MPC42013
Session textval
Session Titefor popup
- Module AssemblyOpen Frame
- 入力電圧(最小) (V)40
- 入力電圧 (最大) (V)60
- Vout (max) (V)12.4
- Vout (min) (V)11.6
- Iout (max) (A)135
- 出力電力 (W)1600
- Communication interfacePMBus/I2C
- Dimension WxL (mm)58.4x36.8
- Dimension (H) (mm)13.2
- Mounting TypeThrough Hole
- グレードIndustrial
- パッケージ(mm)SOICW24-18L
The MPC42013-X-54-1600 is a high-efficiency, non-isolated power module with quarter-brick form factor. It operates from a 40V to 60V DC primary bus voltage to a regulated 12V output voltage (VOUT), and can deliver up to 1600W of continuous power at a typical 54V input voltage (VIN).
The built-in multiple-time programmable (MTP) memory can store and restore device configurations. The fault status, VIN, VOUT, current, and temperature can be easily monitored via the PMBus/I2C interface.
The MPC42013-X-54-1600 is available in a through-hole (58.4mmx36.8mmx13.2mm) package.
-
もっと見る
少なく表示
機能と利点
- Supports Up to 1600W of Continuous Power
- Quarter-Brick: 58.4mmx36.8mmx13.2mm
- Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
- Input Voltage (VIN), Output Voltage (VOUT), Output Current (IOUT), and Temperature Monitoring via the PMBus/I2C interface
- VIN Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP), Output OVP/UVP, Over-Current Protection (OCP), and Over-Temperature Protection (OTP)
- Option for Parallel Load-Line Current Sharing or Differential Remote Sense
- PMBus Communication
- Supports Wave and Reflow Soldering
- Available in a Through-Hole (58.4mmx36.8mmx13.2mm) Package
入手可能な製品番号
MPC42013-A-54-1600-0400-T MPC42013-B-54-1600-0420-T
MPC42013 Resources
-
APPLICATION
5G用電源ソリューションアプリケーション -
APPLICATION
スイッチ用電源ソリューションアプリケーション -
APPLICATION
AI (人工知能) ソリューションアプリケーション -
PRODUCT CATEGORY
48Vモジュール製品カテゴリ -
APPLICATION
APPLICATION CONTENT MENUアプリケーション -
PRODUCT CATEGORY
48Vモジュール製品カテゴリ -
PRODUCT
MPC16253-X-54-2500製品2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
ARTICLE
MPSオープンアクセラレータモジュール (OAM) 電源システムの紹介寄稿文世界がより持続可能な未来へと移行するにつれ、炭素排出量を削減するエネルギー効率の高いソリューションに対する需要が高まっており、人工知能 (AI) などの新興分野も例外でないことが証明されています。MPSは、エネルギー効率の高いソリューションを求める動向に応えて、炭素排出量の削減に向けたより効率の高い電源ソリューションの提供に取り組んでいます。これは、顧客がAIとハイパフォーマンスコンピューティング (HPC) において、ますます緊急性が増すエネルギー節約と排出削減の目標を達成するのに役立ちます。 MPSの電源製品は、効率性と安定したパフォーマンスを発揮する環境にやさしい省エネなデータセンターの構築を目標にして、モジュール化とAIの方向性に従っています。図1は、MPSの48Vオープンアクセラレータモジュール (OAM) 電源システムを示しています。 AI OAM 電源シス...
-
PRODUCT
MPC1100C-54-0002製品高効率、非絶縁、固定比率、300W、デジタルDC/DC電源モジュール
-
PRODUCT
MPC12106-54-0750-0220製品高効率、固定の4:1比率、800W、デジタルDC/DC電源モジュール
-
PRODUCT
MP5096製品5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87390製品12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC22174-170製品Dual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22154-170製品170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MP2925製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP9946製品Single-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791製品16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP87006製品90A, Intelli-PhaseTMDrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP4588製品100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP591P1製品16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP2976製品Dual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP5325C製品16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP29508製品Digital Multi-Phase Controller
アカウントにログイン
新しいアカウントを作成