- 製品
- パワーマネジメント
- Synchronous Rectifiers
- MP8500A
MP8500A
Session textval
Session Titefor popup
- VDS (Max) (V)18
- IDS (A)50
- Rds(on) (mΩ)0.9
- VPWM (V)3.3
- VCC(最小)(V)3
- VCC(最大)(V)3.6
- パッケージ(mm)LGA-39L (5x5)
The MP8500A is a dual-channel, high-current, intelligent synchronous rectifier (SR) with an integrated low on resistance (RDS(ON)) MOSFET that is optimized for LLC and full-bridge converters. With its built-in, low-RDS(ON) MOSFET, the device can deliver up to 40A of continuous output current (IOUT) per IC at room temperature. With airflow, the continuous IOUT can reach 50A.
The MP8500A offers many features to simplify system design. It works with MPS's LLC controllers, and comes with Accu-SenseTM current sense to monitor the current going through the SR. It also offers temperature sense to report the junction temperature (TJ).
The device supports working in MOSFET-only mode or SR mode. It also supports partial operation skipping if multiple MP8500As are in a parallel circuit, which makes the application more flexible. The highly integrated MOSFET and gate driver offer fast turn-on and turn-off times to enable high power density and high efficiency.
The MP8500A requires a minimal number of external components, and is available in an LGA-39L (5mmx5mm) package.
-
もっと見る
少なく表示
機能と利点
- Up to 50A of Continuous Output Current (IOUT)
- Low On Resistance (RDS(ON)) Internal Power MOSFETs
- Integrated Gate Driver
- Supports Skipping Operation at Light Loads
- Supports Multiple Operation Modes
- Accu-SenseTM Current Sense (±3.8%)
- Zero-Current Detection (ZCD)
- Junction Temperature (TJ) Sense
- High-Frequency Operation Up to 3MHz
- RoHS Compliant
- Available in an LGA-39L (5mmx5mm) Package
入手可能な製品番号
MP8500AGLU-Z MP8500AGLU-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MP8500A Resources
-
PRODUCT CATEGORY
SYNCHRONOUS RECTIFIERS製品カテゴリ -
APPLICATION
5G用電源ソリューションアプリケーション -
APPLICATION
スイッチ用電源ソリューションアプリケーション -
PRODUCT
MP5096製品5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87390製品12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC16253-X-54-2500製品2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
PRODUCT
MPC22174-170製品Dual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22154-170製品170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MP2925製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921製品Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP9946製品Single-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791製品16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP87006製品90A, Intelli-PhaseTMDrMOS Solution with Quiet SwitcherTM Technology in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP4588製品100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP591P1製品16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP2976製品Dual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP5325C製品16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP29508製品Digital Multi-Phase Controller
-
PRODUCT
MP2891製品Dual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP591C3製品16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution
-
PRODUCT
MP87290製品90A, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology (QSTTM) in TLGA-34 (4mmx6mm) Package
-
PRODUCT
MP87595製品Dual 90A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87597製品Dual, 100A, Intelli-PhaseTM Solution in an LGA-40 (6mmx6mm) Package
-
PRODUCT
MP87270製品70A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology in a TLGA-30 (4mmx5mm) Package
アカウントにログイン
新しいアカウントを作成