- MP5998
MP5998
Session textval
Session Titefor popup
- 入力電圧(最小) (V)2.9
- 入力電圧 (最大) (V)16
- Iout (max) (A)60
- Ilimit (A)Configurable
- Iq (typ) (µA)3800
- Channels1
- EnableActive High
- Fault FlagDamaged MOSFET Detection, Maximum SS Fault, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Under-Voltage Protection (UVP)
- Rds(on) (mΩ)0.79
- Slew Rate ControlYes
- グレードCatalog
- パッケージ(mm)QFN-26 (5x4.5)
The MP5998 is a fully integrated, PMBus-compatible, compact hot-swap protection device. It contains a hot-swap controller and a high-side power MOSFET (HS-FET), which allows it to operate as a standalone device. The MP5998 can also operate in parallel for high-current applications. It can achieve up to 60A of continuous output current (IOUT) per device at room temperature.
The device limits the backplane voltage drop by limiting the inrush current to the load while a circuit card is inserted into a live backplane power source. It limits the internal MOSFET current (IFET) by controlling the gate voltage (VGATE) via the current limit (ILIMIT) reference input and soft-start (SS) ramp.
The MP5998 provides many features to simplify system design, such as an integrated current mirror to monitor IOUT and integrated on-die temperature-sensing. This eliminates the need for an external current-sense power resistor, power MOSFET, and temperature-sense device.
Rich fault protections include input voltage (VIN) over-voltage protection (OVP), IOUT over-current protection (OCP), short-circuit protection (SCP), and over-temperature protection (OTP). The device detects power MOSFET gate, source, and drain short conditions. The fault status can be indicated with the fault report output (FLTB).
The MP5998 also provides power good (PG) indication. The PMBus interface provides VIN, input current (IIN), input energy (EIN), output voltage (VOUT), IOUT, input power (PIN), and output power (POUT) telemetry. Fault monitoring and status reporting is achieved through the PMBus interface.
The MP5998 is available in a QFN-26 (5mmx4.5mm) package.
-
もっと見る
少なく表示
機能と利点
- 2.9V to 16V Operating Input Voltage (VIN) Range
- Maximum 60A of Output Current (IOUT)
- 0.79mΩ Integrated Power MOSFET
- PMBus/I2C 1.3 Compatible
- ±1% IMON Reporting Accuracy
- Built-In MOSFET Driver
- Integrated Current-Sense (CS) with Sense Output
- Configurable Over-Current (OC) Limit
- Configurable Short-Circuit Current Limit
- Supports Parallel Operation for High-Current Applications
- Configurable Soft-Start Time (tSS) via SS Pin or Register
- Built-In Fuse Health Reporting
- Fault Signal Output (FLTB)
- Power Good (PG) Indication
- Output Discharge
- Initiator/Target Pin Configurable (MODE)
- Faults Auto-Record to the Non-Volatile Memory (NVM)
- VIN Over-Voltage Protection (OVP), Short-Circuit Protection (SCP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with Options for No Action, Latch-Off, Retry, or Hiccup Mode
- Intelli-Fuse Junction Temperature (TJ) Monitoring
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- High-Precision Input Energy (EIN), Input Power (PIN), Output Power (POUT), Input Current (IIN), and IOUT Reporting
- Configurable On Time Delay (tON_DELAY) and Off Time Delay (tOFF_DELAY)
- Black Box Information Recording
- NVM Write Protection
- Available in an QFN-26 (5mmx4.5mm) Package
入手可能な製品番号
MP5998GQZ-xxxx-Z MP5998GQZ-xxxx-P MP5998GQZ-0000-Z MP5998GQZ-0000-P
PとZで終わる部品番号は同じ部品です。PとZはリールサイズのみを示します
P&Zの意味 
MP5998 Resources
-
PRODUCT CATEGORY
最大入力電圧8V~48V製品カテゴリ -
APPLICATION
5G用電源ソリューションアプリケーション -
APPLICATION
スイッチ用電源ソリューションアプリケーション -
APPLICATION
サーバー (コア電源) データセンターソリューションアプリケーションクラウドコンピューティング、AIと機械学習、およびその他の画期的なイノベーションは、テクノロジー業界全体に広がり、消費者の日常生活に遍在するようになっています。 ただし、これらのテクノロジーの増大する処理とデータのニーズをサポートするには、サーバーとデータセンターがこれまで以上に高速で配信できる必要があります。これまで以上に高い電力密度は、効率や信頼性を損なうことなく、縮小するフットプリントに適合しなければなりません。コアパワーレールは、高まる需要に対応するために、最先端の速度、保護、および柔軟性を提供できる必要があります。 MPSの広範なソリューションは、システム全体のコストを低く抑えながら効率を優先し、エネルギーを節約して出力を最適化するために、高密度で電力を大量に消費するサーバー用に特別に作成された熱管理を提供します。MPS独自のIntelli-Phase™テクノロ...
-
PRODUCT
MP591P1製品16V, 60A, 0.79mΩ RDS(ON), Fully Integrated Hot-Swap Solution
-
PRODUCT
MP5325C製品16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP591C3製品16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution
-
PRODUCT
MP5099E製品電流モニタとSATAIG制御を備えたデュアルチャネル電流制限スイッチ
-
PRODUCT
MP5024製品16V、20A、2.8mΩ RDS (ON)、PMBus Lite付きのホットスワップIntelli-Fuseソリューション
-
PRODUCT
MP5016製品2.7~15V、0.7~5A、過電圧クランプと逆阻止機能付き電流制限スイッチ
-
PRODUCT
MP5016H製品2.7~22V、0.7~5A、過電圧クランプと逆阻止付き電流制限スイッチ
-
PRODUCT
MP5099製品電流モニタ付きデュアルチャンネル電流制限スイッチ
-
PRODUCT
MP5098A製品SAS機能と逆流防止機能を備えたデュアル電子ヒューズ
-
PRODUCT
MP5026製品16V、20A、2.8mΩ RDS(ON)、ホットスワップ対応、Intelli-Fuseソリューション
-
PRODUCT
MP5991製品16V、50A、1mΩ RDS(ON)、ホットスワップ対応、Intelli-Fuseソリューション
-
PRODUCT
MP5098製品12V / 5V、低自己消費電流、電流監視と低オン抵抗を備えたデュアルチャネル電子ヒューズ
-
PRODUCT
MP5981製品16V、50A、1.1mΩRDS(ON)、ホットスワップ対応 Intelli-Fuseソリューション
-
PRODUCT
MP5056製品28V、6A、7mΩ RDS(ON)、電流モニタリング機能を備えたホットスワップ保護デバイス
-
PRODUCT
MP5016-L製品2.7~22V、0.7~5A、過電圧クランプと逆阻止機能付き電流制限スイッチ
-
PRODUCT
MP5921製品16V、50A、1.1mΩ RDS(ON)、ホットスワップ対応、Intelli-Fuseソリューション
-
PRODUCT
MP5022A製品電流モニタリング付き、16V、12A、3mΩ RDS(ON)、ホットスワップ保護IC
-
PRODUCT
MP5021B製品16V、7mΩ RDS_on、電流モニタリング付きホットスワップ保護IC
-
PRODUCT
MP5014A製品TSOT23-8の過電圧クランプおよびスルーレート制御を備えた12V、5Aプログラム可能な電流制限スイッチ
-
PRODUCT
MP5000A製品異なるSS時間、トリップ / ホールド電流、Rdsを備えた12V、5Aのプログラム可能な電流制限スイッチ
-
PRODUCT
MP5022C製品電流モニタリング機能付き、16V、15A、3mΩ RDS(ON)、 ホットスワップ保護IC
アカウントにログイン
新しいアカウントを作成