モバイルバッテリー
Session textval
Session Titefor popup
モバイルバッテリー コンテンツ
概要
MPSの高度なパワーマネジメントソリューションは、信頼性が高く、効率的で、費用効果の高いモバイルバッテリーを設計するために必要なすべての製品を提供します。
ブロック図
下図で情報を展開する部品を選択ください
Components List
リソース
-
PRODUCT
MPF52012製品Single USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP2722A製品5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP9931製品100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP1652F製品16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP4501製品60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP4235製品36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP8796K製品16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587製品80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586製品80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP1653F製品16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP2652製品I2C-Controlled, 2-Cell to 5-Cell Buck-Boost Charger with Reverse Source Mode
-
PRODUCT
MP1654F製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654N製品16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP2718A製品2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current and OTG
-
PRODUCT
MP2718製品2.5A, Single-Cell, I2C-Controlled, NVDC Buck Charger with 10mA Termination Current
-
PRODUCT
MP2769製品Bidirectional, Buck-Boost Charger Controller with I2C/PMBus Interface
-
PRODUCT
MP8887製品65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880A製品PMBusインタフェース付き、60V、4.5A、高効率、デジタル、設定可能、同期整流ステップダウンコンバータ
-
PRODUCT
MP1653N製品16V、3A、1.1 MHz、高効率、SOT563パッケージ、同期整流ステップダウンコンバータ
-
PRODUCT
MP1652N製品16V、2A、1.1 MHz、高効率、SOT563パッケージ、同期整流ステップダウンコンバータ
-
PRODUCT
MPF52001-AEC2製品ファームウェアアップデートと高度なPDP管理に対応したソースポート用のシングルUSB PDコントローラ、AEC-Q100認定済み
-
ARTICLE
MPSの昇圧、降圧、昇降圧型コンバータ入門寄稿文コンバータは、現代の電子機器の中で最も単純かつ必要なデバイスの1つです。その名前が示すように、コンバータは与えられた値を目標値に変換することを目的としています。この機能は、接続されたデバイスが互いに完全に一致する仕様を持たないかもしれないシステムにとって不可欠であり、スマートフォン、位置情報を迅速に伝達できるスマートトラッカー、 外出先でデバイスを充電できるモバイルバッテリーに実装できます。 本稿では、 デバイスの入力電圧 (VIN) を目標の出力電圧 (VOUT) に変換するDC/DCコンバータに焦点を当てます。ただし、アナログ値とデジタル値を変換するコンバータなど、複雑さが増すコンバータもあります。本稿では、昇圧、降圧、そして昇降圧型の3つの基本的なコンバータの重要な要素について説明するとともに、幅広いアプリケーションに実装できる革新的なMPSコンバータを紹介します。 これら3...
-
PRODUCT
MP2491C製品プログラム可能な電流制限と出力電圧スケーリング制御付き、32V、6A、ステップダウンコンバータ
-
PRODUCT
MP5087製品+ / -5%電流モニタ、PG、スルーレート制御および出力放電機能を備えた、7A、5.5V ロードスイッチ
-
PRODUCT
MP28164製品4.2Aスイッチ付き、高効率、シングルインダクタ内蔵、昇降圧型コンバータ
アカウントにログイン
新しいアカウントを作成