The MP2718 is a 2.5A, highly integrated, switch-mode battery management device for single-cell Li-ion or Li-polymer batteries. The device employs a low-impedance narrow-voltage DC (NVDC) power path management structure, which optimizes the charging efficiency, reduces the battery charging time, and extends the battery life. The battery leakage current in shipping mode can reach down to 1μA, which extends the device shelf life as much as possible.
The MP2718 supports down to 10mA of termination current, which makes it well-suited for small capacity battery applications. The device also offers a PMID_OUT driver to drive an external N-channel MOSFET to disconnect the PMID output from external loads if any protection is triggered.
With an I2C interface, the MP2718 offers complete operating control of the charging parameters, such as the input current limit (IIN_LIM), input voltage limit (VIN_LIM), charging current, and battery-full regulation voltage. It can also provide status/interrupt monitoring via the I2C interface.
To guarantee safe operation, the MP2718 provides various safety features for battery charging and system operations, including input over-voltage protection (OVP), battery OVP, system OVP, thermal shutdown, a charging safety timer, and a fully customizable JEITA profile with configurable temperature windows and actions.
The MP2718 is available in a QFN-20 (3mmx3mm) package.
アカウントにログイン
新しいアカウントを作成