MPQ8655
16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with Digital Interface
Session textval
Session Titefor popup
- Vin (max) (V)16
- Vin (min) (V)4
- Iout (max) (A)30
- fsw (max) (kHz)1000
- Iq (typ) (mA)2.5
- Vfb (V)0.6
- PGYes
- SSInternal
- Max Duty Cycle (%)90
- Package (mm)TQFN-25 (4x5)
- GradeIndustrial
- Control ModeCOT Control
The MPQ8655 is a fully integrated, digital interface-compliant, high-frequency, synchronous buck converter. The MPQ8655 offers a very compact solution that achieves up to 30A of output current (IOUT) per phase, with excellent load and line regulation across a wide input supply range. The MPQ8655 operates at high efficiency across a wide IOUT load range. The digital interface provides converter configurations and monitors key parameters.
The MPQ8655 adopts MPS’s proprietary multi-phase constant-on-time (MCOT) control, which provides fast transient response and eases loop stabilization. The MCOT scheme also allows multiple MPQ8655 devices to be connected in parallel, with excellent current sharing and phase interleaving for high-current applications.
Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPQ8655 requires a minimal number of readily available, standard external components, and is available in a TQFN-25 (4mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Digital Interface 1.3 Compliant
- Scalable Multi-Phase Operation
- 3.1V to 16V Input Voltage (VIN) with External 3.3V VCC Bias
- 4V to 16V VIN with Internal Bias
- Up to 30A of Continuous Output Current (IOUT) per Phase
- Low On Resistance (RDS(ON)) Integrated Power MOSFETs
- Lossless and Accurate On-Die Current Sensing
- Adaptive Multi-Phase Constant-On-Time (MCOT) for Ultra-Fast Transient Response
- Stable with Zero-ESR Output Capacitors
- 0.5% Reference Voltage (VREF) Across 0°C to 70°C Junction Temperature (TJ) Range
- Output Voltage (VOUT) True Remote Sense
- VOUT, IOUT, VIN, and TJ Reporting
- VOUT Adjustable from 0.4V to 0.9 x VIN, Up to 5.5V Max
- Built-In Memory to Store Custom Configurations
- Configurable via Digital Interface:
- VOUT
- IOUT Limit
- Selectable Pulse-Skip Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- Soft-Start Time (tSS)
- Selectable 400kHz, 600kHz, 800kHz, or 1000kHz Switching Frequency (fSW)
- Over-Current Protection (OCP), Over-Voltage Protection (OVP), and Over-Temperature Protection (OTP) with Options for Hiccup or Latch-Off Mode
- Ramp Compensation
- Available in a TQFN-25 (4mmx5mm) Package
Active Part Numbers:
MPQ8655GVT-xxxx-Z MPQ8655GVT-xxxx-P MPQ8655GVT-0000-Z MPQ8655GVT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8655 Resources
-
ARTICLE
OPTIMIZING CAPACITANCE IN THE POWER DELIVERY NETWORK FOR 5G APPLICATIONSARTICLEWhen designing the power systems for 5G applications, designers must consider the wide range of frequencies intrinsic to such applications, from mid-range frequencies in the voltage regulators to high clock frequencies in the FPGA core. This end-to-end, full-duplex design is crucial in optimizing the performance of the power supply, power conversion, and power distribution processes. This article...
-
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
STEP-DOWN (BUCK)PRODUCT CATEGORY -
PRODUCT CATEGORY
VIN (MAX) 14V TO 19VPRODUCT CATEGORY -
ARTICLE
PRACTICAL DESIGN OF A MULTI-OUTPUT FLYBACK CONVERTER WITH IMPROVED CROSS-REGULATIONARTICLEA stacked-output topology, combined with a weighted feedback network, improves cross-regulation in multi-output flyback converters. This approach allows the main regulated output and the stacked auxiliary output to both contribute to the feedback loop, reducing the voltage deviation typically observed in semi-regulated flyback outputs. This article applies that methodology to a complete offline...
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
-
PRODUCT
MPQ8791PRODUCT16V, 10A, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
ARTICLE
DESIGNING AN OPTIMIZED INPUT FILTER FOR BUCK CONVERTERSARTICLEInput filter design in DC/DC converters has a significant impact on power converter performance, as well as the reliability, electromagnetic interference (EMI), and electromagnetic emissions of the overall system design. This article will discuss how to optimize input filter design for application boards that contain single or multiple DC/DC converters on the same voltage bus. An optimized input ...
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MPQ82D00PRODUCT16V, 20A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via PMBus Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP1678PRODUCT16V, 8A, 800kHz, Step-Down Converter with PG and Mode in QFN-10 (2mmx3mm) Package
-
PRODUCT
MP1654FPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1654NPRODUCT16V, 4A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP8772CPRODUCT12A, 17V, 700kHz, Synchronous Step-Down Converter with FCCM in QFN-16 Package
-
PRODUCT
MP1653NPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1652NPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
Log in to your account
Create New Account