MP62550
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Iout (max) (A)1.5
- Ilimit (A)Prog.
- Iq (typ) (µA)125
- Channels1
- EnableActive Low
- Rds(on) (mΩ)88
- Output DischargeNo
- GradeCatalog
- Package (mm)TQFN-6 (2x2), TSOT23-6
MP62550/MP62551 Power Distribution Switch is designed for precision current limiting and provides up to 1.5A continuous output current. It offers programmable current limit between 60mA and 1.7A (typ) with ±10% accuracy by an external resistor. The switch includes an 88mΩ N-channel Power MOSFET and operates from 2.5V to 5.5V input voltage. The device has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode. It will shutdown when its internal temperature reaches unsafe levels and recover once the device temperature reduces approx 10C. It provides built-in soft-start which controls the rise and fall times of the output voltage to limit the initial inrush current and voltage surges. The reverse-voltage protection feature turns off the MOSFET to protect the device. The FLAG output will report a fail mode (low level) when over current or over temperature is encountered. The FLAG will not change states when the input UVLO is triggered. The MP62550/MP62551 is available in space saving 6-pin TQFN 2x2mm package and TSOT23-6 package.
-
Show more
Show less
Features & Benefits
- Up to 1.5A Continuous Output Current
- ±10% Current-Limit Accuracy
- Adjustable Current-Limit, 60mA -1700mA (typ)
- Fast Over-current Response 2μs (typ)
- 2.5V to 5.5V Supply Range
- 88mΩ MOSFET (TQFN Package)
- 1.5μA Maximum Standby Supply Current
- Reverse Input-Output Voltage Protection
- Built-in Soft-Start
- Thermal-Shutdown Protection
- Automatic-on after Fault Removed
- Under-Voltage Lockout
- Deglitched Fault Report
- FLAG Will Not Change State at Input UVLO Transition
- Bidirectional Fault Deglitch Time
- Active Low & Active High Options
Active Part Numbers:
MP62550DGT-LF-P MP62550DGT-LF-Z MP62550DJ-LF-P MP62550DJ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP62550 Resources
-
APPLICATION
SMART TRACKERSAPPLICATIONSmart trackers are one of the latest innovations in the growing market of wearable and highly portable devices. Intended to help the user track or find items such as keys, critical features include multi-standard wireless connectivity — such as Bluetooth, Wi-Fi, GPS, and near field communication (NFC) — as well as reliable sensing and feedback to communicate the devices location. These high levels...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
PORTABLE PRINTERSAPPLICATIONPortable printers are incorporating more features into a small, lightweight packages. New designs are expected to include easier wireless connectivity, support for multiple input types, easy-to-use interfaces, and longer battery runtime. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the ...
-
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
WEARABLE FITNESS & ACTIVITY MONITORSAPPLICATIONWearable fitness and activity monitors compose a sizeable portion of the growing wearables market. These small devices provide consumers a highly convenient option to track and monitor health information, send and receive notifications, and more. They can be worn on the wrist or clipped to a belt, and typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseb...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
VIRTUAL/AUGMENTED REALITY HEADSETS & GLASSESAPPLICATIONVirtual reality (VR) and augmented reality (AR) headsets and glasses are an increasingly popular wearable application that allows users to immerse themselves in a holistic audiovisual experience. The nature of these wearable devices means they must be lightweight, comfortable, and fairly durable as well as responsive to multi-sensory feedback and haptics. New designs are expected to offer longer b...
-
APPLICATION
RF REMOTE CONTROLSAPPLICATIONRF remote controls are being used for more and more control systems, including televisions, sound systems, lighting, and other home environment controls. Because these remotes transmit their signals using radio frequency (RF), they do not need to be operated within line of sight of the device they are controlling. Other advanced features — such as voice control, capacitive touch and haptic feedbac...
-
APPLICATION
MOBILE PROJECTORSAPPLICATIONMobile projectors are becoming an increasingly popular part of consumer entertainment systems. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable viewing experience. These systems must offer high resolution and brightness displays with exceptional audio quality and a user-friendly interface — all while maintaining h...
-
APPLICATION
THERMAL IMAGING CAMERASAPPLICATIONThermal imaging cameras sense and display infrared radiation as visible light, and many are designed to withstand extreme conditions such as high heat, dust, and smoke. These devices need to offer high performance and long battery life amid varying environments. Above all, they need to be reliable, as they are used in applications from examining electrical equipment to dangerous first-responder em...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
SMARTWATCHESAPPLICATIONSmartwatches are one of the leading products in the rapidly growing wearables market, and offer consumers a highly convenient option to track and monitor health information, send and receive messages or other notifications, run various apps, quickly tell time, and more. High-resolution displays on compact screens, audio quality, and sensor accuracy are integrated into these increasingly popular, h...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
WEARABLESAPPLICATIONWearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband —...
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
SMARTPHONESAPPLICATIONMobile devices, and smartphones in particular, are one of todays largest technology markets. As the market continues to grow, it is changing and increasing complexity faster than ever. The combination of consumer expectations and increased power demands due to smartphones many integrated technologies and features mean that companies need to always be ready for whats coming next. Today, the lead...
-
APPLICATION
INDUSTRIAL PCSAPPLICATIONIndustrial PCs must offer the same performance and capabilities as standard consumer PCs, while also being able to withstand harsh conditions such as vibrations, dust, exposure to high temperature ranges and other materials. These industrial computers are also designed to have a longer life cycle and to lessen the risk of discontinued software or hardware, or legacy features not being supported. T...
-
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
APPLICATION
PORTABLE POSAPPLICATIONPortable points of service (POS) are tasked with delivering fast, secure payment transactions amid changing payment methods and growing customer expectations. They must offer high reliability, long battery life, ease-of-use, and quick processing speeds to accelerate checkout times. As retail and service spaces increasingly compete with online goods and service providers, efficiency and convenience...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
Order
Log in to your account
Create New Account