MP2927
Session textval
Session Titefor popup
- Number of Output Rail3
- Number of Phases8, 1, 1
- VCC (min) (V)3.15
- VCC (max) (V)3.45
- Ishutdown (typ) (mA)42
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesPMBus/I2C
- Processor TypeAny processor with PMBus/AVSBus
- Package (mm)TQFN-40 (5x5)
- GradeCatalog
The MP2927 is a triple-loop, digital, multi-phase controller that provides power for the memory and system-on-chip (SoC). The MP2927 can work with MPS’s Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with a minimal number of external components. The MP2927 can be configured for up to 8-phase operation on rail 1, 1-phase operation on rail 2, and 1-phase operation on rail 3.
The MP2927 provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) through the current-sense (CS) output from Intelli-PhaseTM devices.
The MP2927 is based on unique, digital, multi-phase control to provide fast transient response to the load transient with minimal output capacitors. With only one power loop control method for both steady state and load transient response, the power loop compensation is simple to configure.
The MP2927 is available in a TQFN-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Multi-Phase, Triple-Output, Digital Controller
- PMBus/I2C-Compliant (1MHz Bus Speed)
- AVSBus Mode Available
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- 200kHz to 3MHz Switching Frequency (fSW) Range
- Coupled Inductor Mode for Rail 1
- Automatic Loop Compensation
- Fewer External Components than a Conventional Analog Controller
- Best Transient Performance with Digital Control
- Flexible Phase Assignment for Triple Rails
- Automatic Phase-Shedding to Improve Overall Efficiency
- Phase-to-Phase Active Current-Balancing with Configurable Offsets for Thermal Balance
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP)/Under-Voltage Protection (UVP), Over-Current Protection (OCP), Over-Temperature Protection (OTP) with No Action, Latch, or Hiccup Options
- Intelli-PhaseTM Fault Diagnosis
- Auto-Records the Voltage Regulator (VR) Fault Type to the NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding an Offset to VOUT
- Available in a TQFN-40 (5mmx5mm) Package
Active Part Numbers:
MP2927GUT-xxxx-Z MP2927GUT-xxxx-P MP2927GUT-0000-Z MP2927GUT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2927 Resources
-
APPLICATION
NICAPPLICATIONHome > Applications > Datacenter > NICs MPS's innovative power solutions for NICs deliver high-density, enabling...
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
Log in to your account
Create New Account