MPS's innovative power solutions for NICs deliver high-density, enabling faster data transfer rates, reduced heat generation, and optimized reliability for demanding AI workloads.
The explosive growth of cloud services has driven major advances in datacenters, as well as networking and telecom equipment.
The MPC22163-130 is a 130A, non-isolated, two-phase, step-down processor core power intelli-module designed for applications such as AI processors in OAM form factors, FPGA and ASIC core power, and PCIe accelerator cards.
The MP5990 is a fully integrated, 50A hot-swap solution that can optimize power delivery for 5G telecom using a PMBus interface.
Log in to your account
Create New Account