Powering AI Hardware
Powering the GPUs & Accelerators used in the most advanced LLMs & AI Models
Solutions for Every AI Socket for Todays Generation and the Next
Solutions for Every AI Socket for Todays Generation and the Next
Power on bottom of board, top of board, and other constrained configurations
Current data center market solutions for artificial intelligence applications deliver power density up to 40 kW per rack. Our goal is to make a power density solution delivering 120 kW per rack commercially available by 2027.
The explosive growth of cloud services has driven major advances in datacenters, as well as networking and telecom equipment.
The MPC22163-130 is a 130A, non-isolated, two-phase, step-down processor core power intelli-module designed for applications such as AI processors in OAM form factors, FPGA and ASIC core power, and PCIe accelerator cards.
The MP2888A from MPS won the title of "Power Management/Voltage Converter of the Year" as the industry's first 10-phase digital controller.
Current datacenters typically have a 12V backplane and distribution on board and need to convert the voltage down to around 1V, which is usually achieved with a synchronous buck regulator, single- or multi-phase.
Log in to your account
Create New Account