Brushed DC / Solenoid Drivers

Current Measurement
Integrated lossless current measurement and current limiting

Advanced Packaging
Tiny packages – as small as 2mm x 2mm -  allow compact PC board designs

Thermal Performance
Low rds(on) provides low power loss and improved thermal performance

MPS H-bridge drivers are designed to drive DC brush motors and solenoids in consumer appliances, toys, automotive, and industrial applications. Many different interfaces are supported, including SPI control, PWM interfaces, and separate high-side and low-side controls. Parts available include ½-H-Bridge devices that can be used to regulate current in solenoids, as well as single and dual H-bridge parts to drive DC brush motors of various sizes, from 2V up to 60V and up to 5A. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package (mm)
Step Mode
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Grade
Package (mm)
Step Mode
MPS
1
2
3
4
6
8
10
Configurable Control Modes
DIR/ENBL
IN1/IN2
INH/INL
PWM
SPI
Automotive
Catalog
QFN-12 (2x2)
QFN-14 (2.5x3)
QFN-16 (3x3)
QFN-16 (4x4)
QFN-18 (3x4)
QFN-19 (3x3)
QFN-19 (4x4)
QFN-20 (4x4)
QFN-24 (4x4)
QFN-24 (5x5)
QFN-26 (7x7)
QFN-40 (5x5)
QFN-8 (2x2)
QFN-8 (2x3)
SOIC-28
SOIC-8
SOIC-8 EP
SOT583
TQFN-26 (6x6)
TSOT23-6
TSOT23-8
TSSOP-16
TSSOP-16EP
TSSOP-20EP
TSSOP-20F
TSSOP-28EP
1
1/2
Is MPSafe Has MPL Product URL
     
MPQ6611-AEC1

32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified

2.7 32 2 7 SPI Automotive QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/mpq6611-aec1.html
MP6611

32V, 7A, H-Bridge DC Motor Driver

2.7 32 2 7 SPI Catalog QFN-20 (4x4) 1 0 https://www.monolithicpower.com/en/mp6611.html
MP6515

35V, 2.8A, Phase/Enable Control H-Bridge Motor Driver in QFN 3x4 and TSSOP-EP Packages

Buy On MPS 5.4 35 2 2.8 PWM Catalog QFN-16 (4x4), TSSOP-16EP 1 0 https://www.monolithicpower.com/en/mp6515.html
MP6516

5.4V - 35V, 2.8A, H-Bridge Motor Driver in TSSOP16-EP

Buy On MPS 5.4 35 2 2.8 PWM Catalog TSSOP-16EP 1 0 https://www.monolithicpower.com/en/mp6516.html
MP6522
5.4V - 35V, 3.2A, H-Bridge Motor Driver
Buy On MPS 5.4 35 2 3.2 PWM Catalog QFN-24 (5x5) 1 0 https://www.monolithicpower.com/en/mp6522.html
MP6519

2.5V - 28V, 5A, H-Bridge Current Regulator

Buy On MPS 2.5 28 2 5 PWM Catalog QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/mp6519.html
MP8046

28V, 5A Full-Bridge Driver

Buy On MPS 7.5 28 2 5.000000 PWM Catalog TSSOP-20F 1 0 https://www.monolithicpower.com/en/mp8046.html
MP8040
9A, 24V Integrated Half-Bridge
Buy On MPS 7.5 24 1 9.000000 PWM Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/mp8040.html
MP8049S

26V, 5.5A Dual Full-Bridge Driver

Buy On MPS 5 26 4 5.500000 PWM Catalog QFN-40 (5x5) 1 0 https://www.monolithicpower.com/en/mp8049s.html
MP6506
500mA Bipolar Stepper Motor Driver without Current Sense
Buy On MPS 2.7 15 4 0.5 PWM Catalog QFN-16 (3x3) 1, 1/2 1 0 https://www.monolithicpower.com/en/mp6506.html
MP6507
700mA Bipolar Stepper Motor Driver
Buy On MPS 2.7 15 4 0.7 PWM Catalog QFN-16 (3x3), QFN-16 (4x4), TSSOP-16, TSSOP-16EP 1, 1/2 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/stepper-motor-drivers/mp6507.html
MP6508
1.2A Bipolar Stepper Motor Driver
Buy On MPS 2.7 18 4 1.2 PWM Catalog QFN-16 (4x4), TSSOP-16EP 1, 1/2 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/stepper-motor-drivers/mp6508.html
MP6523

Triple Half-Bridge Motor Driver with Serial Input Control

Buy On MPS 7 28 3 0.9 SPI Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6523.html
MP6526

Hex Half-Bridge Motor Driver with Serial Input Control

Buy On MPS 7 28 6 0.9 SPI Catalog QFN-24 (4x4), QFN-24 (5x5), SOIC-28 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6526.html
MP6610

55V, 3A, Half-Bridge Power Driver

Buy On MPS 4 55 1 3 PWM Catalog SOIC-8, TSOT23-8 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6610.html
MPQ6610-AEC1

55V, 3A, Half-Bridge Power Driver, AEC-Q100 Qualified

Buy On MPS 4 55 1 3 PWM Automotive SOIC-8, TSOT23-8 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6610-aec1.html
MPQ6615-AEC1

40V, 8A, H-Bridge DC Motor Driver, AEC-Q100 Qualified

Buy On MPS 4.75 40 2 8 Configurable Control Modes Automotive TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6615-aec1.html
MPQ6526-AEC1

Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 6 0.9 SPI Catalog QFN-24 (4x4), QFN-24 (5x5) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6526-aec1.html
MPQ6523-AEC1

Triple, Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 3 0.9 SPI Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6523-aec1.html
MPQ6524-AEC1

Quad Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 7 28 4 0.9 PWM Catalog QFN-24 (4x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6524-aec1.html
MP6619

5.4V to 28V, 5A, H-Bridge Motor Driver

Buy On MPS 5.4 28 2 5 PWM Catalog QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6619.html
MPQ6519-AEC1

3V to 28V, 5A, H-Bridge Current Regulator, AEC-Q100 Qualified

Buy On MPS 3 28 2 5 PWM Automotive QFN-19 (4x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6519-aec1.html
MP6551

14V, 5A, H-Bridge Motor Driver

Buy On MPS 2.5 14 2 5 PWM Catalog QFN-14 (2.5x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6551.html
MP6612

40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1 and IN2 Control

Buy On MPS 4 40 2 5 PWM Catalog TSSOP-20EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6612.html
MP6612D

40V, 5A, H-Bridge DC Motor Driver with Current Sense and DIR/ENBL Control

Buy On MPS 4 40 2 5 DIR/ENBL Catalog TSSOP-20EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6612d.html
MP6615

40V, 8A, H-Bridge DC Motor Driver

Buy On MPS 4.75 40 2 8 Configurable Control Modes Catalog TQFN-26 (6x6) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6615.html
MP6614

35V, H-Bridge DC Motor Driver in an SOIC-8EP Package

Buy On MPS 5 35 2 2 PWM Catalog SOIC-8 EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6614.html
MPQ6626-AEC1

40V, 0.8A, Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 6 0.8 SPI Automotive TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6626-aec1.html
MPQ6628-AEC1

40V, 0.8A, Octal Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 8 0.8 SPI Automotive TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6628-aec1.html
MPQ6527-AEC1

40V, 0.8A, 10-Channel Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified

Buy On MPS 5.5 40 10 0.8 SPI Automotive TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6527-aec1.html
MP6527

40V, 0.8A, 10-Channel, Half-Bridge Motor Driver with Serial Input Control

Buy On MPS 5.5 40 10 0.8 SPI Catalog TSSOP-28EP 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6527.html
MP1911
2.5V to 16V, 1A, H-Bridge Driver in an SOT583 Package
Buy On MPS 2.5 16 2 1 PWM Catalog SOT583 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp1911.html
MP6619L

2.5V to 28V, 5A H-Bridge Motor Driver

Buy On MPS 2.5 28 2 5 PWM Catalog QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6619l.html
MPQ6614-AEC1

35V, H-Bridge DC Motor Driver, AEC-Q100 Qualified

Buy On MPS 5 35 2 1.5 PWM Automotive QFN-8 (2x3) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6614-aec1.html
MPQ6612A-AEC1

40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1/IN2 Inputs, AEC-Q100 Qualified

Buy On MPS 4 40 2 5 IN1/IN2 Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6612a-aec1.html
MPQ6612A-D-AEC1

40V, 5A, H-Bridge DC Motor Driver with Current Sense and ENBL/DIR Inputs, AEC-Q100 Qualified

Buy On MPS 4 40 2 5 DIR/ENBL Automotive QFN-18 (3x4) 1 0 https://www.monolithicpower.com/en/products/automotive-aecq-grade/motor-drivers/mpq6612a-d-aec1.html
MP1930

Max 75V, 10A, Integrated Half-Bridge Power Stage in a QFN-26 (7mmx7mm) Package

Buy On MPS 18 75 1 10 INH/INL Catalog QFN-26 (7x7) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp1930.html
MP6519A
2.5V to 28V, 5A, Full H-Bridge Current Regulator
Buy On MPS 2.5 28 2 5 PWM Catalog QFN-19 (3x3) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6519a.html
MP6513
2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
Buy On MPS 2.5 21 2 0.8 PWM Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/mp6513.html
MP6513L
2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
Buy On MPS 2.5 5.5 2 0.6 PWM Catalog TSOT23-6 1 0 https://www.monolithicpower.com/en/mp6513l.html
MP6550

1.8V to 22V, 2A, H-Bridge Motor Driver

Buy On MPS 1.8 22 2 2 PWM Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp6550.html
MPQ6619-AEC1

2.7V to 28V, 5A, H-Bridge Motor Driver, AEC-Q100 Qualified

Buy On MPS 2.7 28 2 5 IN1/IN2 Automotive QFN-19 (4x4) 1 0 https://www.monolithicpower.com/en/mpq6619-aec1.html
MP6550A

1.8V to 22V, 2A, H-Bridge Motor Driver with Lower Input Logic High-Level Threshold

Buy On MPS 1.8 22 2 2 PWM Catalog QFN-12 (2x2) 1 0 https://www.monolithicpower.com/en/mp6550a.html
MP6514
2.5V - 14V, 0.6A, H-Bridge Motor Driver in UTQFN-8 (2mmx2mm)
2.5 14 2 0.6 PWM Catalog QFN-8 (2x2) 1 0 https://www.monolithicpower.com/en/products/motor-drivers-and-motor-controllers/mp6514.html
No more parts left for display.