MP1911
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)16
- Number of Half-Bridges2
- Iout (max) (A)1
- Control InterfacePWM
- GradeCatalog
- Package (mm)SOT583
The MP1911 is an H-bridge driver that operates from a 2.5V to 16V power supply voltage, which can supply an output current (IOUT) of up to 1A according to the logic control. The H-bridge consists of four N-channel power MOSFETs and an internal charge pump to generate the required gate driver voltages.
The MP1911 is controlled by two input pins (IN1 and IN2). The two on/off inputs determine the output mode: forward, reverse, coast, or brake. The brake is applied to stop the driver when IN1 and IN2 are pulled high. A very low standby circuit current can be achieved when IN1 and IN2 are pulled low.
Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and over-temperature protection (OTP).
The MP1911 requires a minimal number of readily available, standard external components, and is available in an SOT583 package.
-
Show more
Show less
Features & Benefits
- Wide 2.5V to 16V Operating Input Voltage (VIN) Range
- Up to 1A of Continuous Output Current (IOUT)
- Low MOSFET On Resistance (RDS(ON)) (Integrated 500mΩ High-Side MOSFET and Low-Side MOSFET)
- Output Modes: Forward, Reverse, Coast, Brake, and Sleep
- 50nA Sleep Mode Circuit Current when IN1 and IN2 are Pulled Low
- Thermal Shutdown
- External, Configurable, Cycle-by-Cycle Over-Current Protection (OCP)
- Short-Circuit Protection (SCP)
- Available in an SOT583 Package
Active Part Numbers:
MP1911GTL-Z MP1911GTL-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP1911 Resources
-
APPLICATION
ELECTRONIC SMART LOCKSAPPLICATIONElectronic smart locks are increasing in popularity with the rise of IoT and smart homes, as they provide convenience and a sense of security to consumers. Because they are typically battery-powered, energy efficiency to maximize battery life is crucial. The nature of these devices means they must also offer ease-of-use, stable operation, and the ability to withstand wide temperature ranges and ex...
-
PRODUCT CATEGORY
BRUSHED DC / SOLENOID DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6611PRODUCT32V, 7A, H-Bridge DC Motor Driver
-
PRODUCT
MPQ6611-AEC1PRODUCT32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550APRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver with Lower Input Logic High-Level Threshold
-
PRODUCT
MPQ6619-AEC1PRODUCT2.7V to 28V, 5A, H-Bridge Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6550PRODUCT1.8V to 22V, 2A, H-Bridge Motor Driver
-
PRODUCT
MP6513LPRODUCT2.5V - 5.5V, 0.6A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP6513PRODUCT2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6
-
PRODUCT
MP1930PRODUCTMax 75V, 10A, Integrated Half-Bridge Power Stage in a QFN-26 (7mmx7mm) Package
-
PRODUCT
MP6519APRODUCT2.5V to 28V, 5A, Full H-Bridge Current Regulator
-
PRODUCT
MPQ6612A-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1/IN2 Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6612A-D-AEC1PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and ENBL/DIR Inputs, AEC-Q100 Qualified
-
PRODUCT
MPQ6614-AEC1PRODUCT35V, H-Bridge DC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6619LPRODUCT2.5V to 28V, 5A H-Bridge Motor Driver
-
PRODUCT
MPQ6527-AEC1PRODUCT40V, 0.8A, 10-Channel Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6626-AEC1PRODUCT40V, 0.8A, Hex Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MPQ6628-AEC1PRODUCT40V, 0.8A, Octal Half-Bridge Motor Driver with Serial Input Control, AEC-Q100 Qualified
-
PRODUCT
MP6527PRODUCT40V, 0.8A, 10-Channel, Half-Bridge Motor Driver with Serial Input Control
-
PRODUCT
MP6614PRODUCT35V, H-Bridge DC Motor Driver in an SOIC-8EP Package
-
PRODUCT
MP6551PRODUCT14V, 5A, H-Bridge Motor Driver
-
PRODUCT
MP6612DPRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and DIR/ENBL Control
-
PRODUCT
MP6615PRODUCT40V, 8A, H-Bridge DC Motor Driver
-
PRODUCT
MP6612PRODUCT40V, 5A, H-Bridge DC Motor Driver with Current Sense and IN1 and IN2 Control
-
PRODUCT
MPQ6519-AEC1PRODUCT3V to 28V, 5A, H-Bridge Current Regulator, AEC-Q100 Qualified
Order
Log in to your account
Create New Account