MP6611
Active Part Numbers:
MP6611GRE-Z MP6611GRE-P
Meaning of P & Z 
Related Products
MPQ6611-AEC1 32V, 7A, H-Bridge DC Motor Driver, AEC-Q100 Qualified
The MPQ6611-AEC1 is an H-bridge motor driver used for driving reversible motors. The device can drive two solenoids or valves, one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs, and an internal charge pump generates the gate-drive voltages.
The MPQ6611-AEC1 operates on a motor power supply voltage from 2.7V to 32V, and it can supply an output current (IOUT) of up to 7A. A very low standby circuit current can be achieved when the device is disabled.
For the MPQ6611-AEC1, control of the outputs is accomplished through the IN1/ENBL/PWM and IN2/DIR/EN pins, through the serial interface, or a combination of both. A mode pin is used to set the control modes, such as the input signal logic (IN1/IN2, DIR/ENBL, or independent pulse-width modulation (PWM)).
The serial interface can be used to set the charge pump frequency and slew rate, as well as read diagnostic registers. The internal safety and diagnostic features include open-load detection, over-current protection (OCP), input over-voltage protection (OVP) and under-voltage protection (UVP), thermal warning, and thermal shutdown.
The MPQ6611-AEC1 is available in a QFN-20 (4mmx4mm) package. It is available in AEC-Q100 Grade 1.
Log in to your account
Create New Account