MPQ5613B
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)5.7
- GradeAutomotive
- Package (mm)QFN-28 (4x5)
The MPQ5613B is an integrated power supply for automotive LCD TFT bias drivers. The device integrates a configurable, fixed-frequency boost converter (VDDP), a synchronous buck-boost inverter (VDDN), an adjustable positive charge pump output (VGH), and an adjustable negative charge pump output (VGL) for the gate voltages. It also includes a VCOM buffer to minimize the external components. The MPQ5613B is designed to power TFT LCD panels from a regulated 3.3V or 5V supply.
VDDP can output a maximum 9V voltage, VDDN can output a minimum -10.3V negative voltage, VGH can output a maximum 32V voltage, and VGL can output a minimum -15.9V negative voltage.
The I2C interface and configurable power-on sequence for VDDP, VDDN, VGL, and VGH make the IC suitable for different applications. An internal soft-start (SS) function prevents input overload at start-up. Cycle-by-cycle current limiting reduces component stress.
The MPQ5613B is available in a tiny QFN-28 (4mmx5mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- 2.7 to 5.7V Operating Input Voltage (VIN) Range
- 1.8A Current Limit for Boost
- 1.8A Current Limit for Buck-Boost
- 250mΩ MOSFET for Boost
- 200mΩ/250mΩ Power MOSFET for Sync-Buck-Boost
- I2C Interface and 1-Time One-Time Programmable (OTP) Memory for Registers
- Configurable Switching Frequency (fSW), Up to 3MHz
- Frequency Spread Spectrum (FSS) for Improved EMI
- Frequency Synchronization and Interleaved (180°) Buck-Boost and Boost Control for Improved EMI
- Input and Output Disconnection
- Four Outputs with VCOM Buffer in a Single Package:
- Boost Up to 9V, with 300mA Current
- Buck-Boost Inverter Down to -10.3V, with 300mA Current
- Adjustable Positive Charge Pump Up to 32V, with 50mA Current
- Adjustable Negative Charge Pump Down to -15.9V, with 50mA Current
- VCOM Buffer with 25mA Current
- High Efficiency
- Configurable Power-On/Off Sequence
- Cycle-by-Cycle Over-Current Protection (OCP)
- Under-Voltage Lockout (UVLO)
- Fault Flag
- Available in AEC-Q100
- Available in a QFN-28 (4mmx5mm) Package
Active Part Numbers:
MPQ5613BGVE-xxxx-AEC1-Z MPQ5613BGVE-xxxx-AEC1-P MPQ5613BGVE-0000-AEC1-Z MPQ5613BGVE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5613B Resources
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
PRODUCT CATEGORY
LCD BIAS SUPPLIESPRODUCT CATEGORY -
PRODUCT
MPQ5613D-AEC1PRODUCTAutomotive TFT LCD Bias Driver with Gate Voltage Shaping and VCOM Buffer, AEC-Q100 Qualified
-
PRODUCT
MPQ5613CPRODUCTAutomotive TFT LCD Bias Driver with I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP1530PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MPQ1530PRODUCTIndustrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MP5610PRODUCT2.7V-5.5Vin, 1.2MHz, Dual Channel LCD Bias Supply for Smart Phone and Tablet
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
ARTICLE
FILTERING HIGH-FREQUENCY INTERFERENCE IN STEP-DOWN CONVERTER DESIGNS WITH HOT-LOOP COMPONENTSARTICLEModern step-down converters are becoming increasingly efficient. In the frequency range of several hundred MHz, step-down converters can emit higher levels of interference. New IC designs and clever layouts are already able to compensate for such disturbances. By implementing high-frequency ferrite beads, interferences can be further effectively eliminated. In this article, an automotive expert d...
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ6609A-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5895-AEC1PRODUCT60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ2923U-AEC1PRODUCT36V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1PRODUCT36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
Log in to your account
Create New Account