MPQ5613C
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)12
- GradeAutomotive
- Package (mm)QFN-28 (4x5)
The MPQ5613C is an integrated power supply for automotive TFT LCD bias drivers. The device integrates a configurable, fixed-frequency boost converter (VDDP), a synchronous buck-boost inverter (VDDN), an adjustable positive charge pump output (VGH), and an adjustable, negative charge pump output (VGL) for the gate voltages. The MPQ5613C is designed to power TFT LCD panels from a regulated 3.3V or 5V supply, or the 12V battery directly.
VDDP can output a maximum 21.8V voltage, VDDN can output a minimum -16.6V negative voltage, VGH can output a maximum 43.2V voltage, and VGL can output a minimum -15.9V negative voltage.
The I2C interface and configurable power-on sequence for VDDP, VDDN, VGL, and VGH make the IC suitable for different applications. An internal soft-start (SS) function prevents input overload at start-up. The cycle-by-cycle current limit protection of SWP and SWN reduces component stress.
Rich protections are designed to guarantee safe operation of the device. Protection modes include under-voltage protection (UVP) for all outputs, cycle-by-cycle current limit protection for SWP and SWN, output current-limit protection for VDDP, input voltage (VIN) under-voltage lockout (UVLO), and over-temperature protection (OTP).
The MPQ5613C is available in a tiny QFN-28 (4mmx5mm) package. It is available in AEC-Q100 Grade 1.
-
Show more
Show less
Features & Benefits
- 2.7 to 12V Operating Input Voltage (VIN) Range
- 2A Current Limit for Boost Converter
- 2.5A Current Limit for Sync-Buck-Boost Inverter
- 250mΩ Power MOSFET for Boost
- 200mΩ/250mΩ Power MOSFET for Sync-Buck-Boost
- I2C Interface and 1-Time One-Time Programmable Memory for Some Registers
- Configurable Switching Frequency (fSW), Up to 3MHz
- Frequency Spread Spectrum (FSS) for Improved EMI
- Frequency Synchronization and Interleaved (180°) Buck-Boost and Boost Control for Improved EMI
- Input and Output Disconnection
- Configurable VDDP: 2.7V to 21.8V
- Configurable VDDN: -0.7V to -16.6V
- VDDP and VDDN Support Maximum 500mA
- Continuous Load Current (Limited by the Cycle-by-Cycle Current Limit Protection)
- Configurable VGH: 5V to 43.2V, with 50mA Current
- Configurable VGL: 0V to -15.9V, with 50mA Current
- High Efficiency
- Configurable Power-On/Off Sequence
- VIN Under Voltage Lockout (UVLO)
- Under-Voltage Protection (UVP) for All Outputs
- Cycle-by-Cycle Current Limit Protection for SWP and SWN
- Output Current-Limit Protection for VDDP
- Over-Temperature Protection (OTP)
- Fault Flag
- Available in AEC-Q100 Grade 1
- Available in a QFN-28 (4mmx5mm) Package
Active Part Numbers:
MPQ5613CGVE-xxxx-AEC1-Z MPQ5613CGVE-xxxx-AEC1-P MPQ5613CGVE-0000-AEC1-Z MPQ5613CGVE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ5613C Resources
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
PRODUCT CATEGORY
LCD BIAS SUPPLIESPRODUCT CATEGORY -
PRODUCT
MPQ5613D-AEC1PRODUCTAutomotive TFT LCD Bias Driver with Gate Voltage Shaping and VCOM Buffer, AEC-Q100 Qualified
-
PRODUCT
MPQ5613BPRODUCTAutomotive LCD TFT Bias Driver with I2C and VCOM Buffer
-
PRODUCT
MPQ1530-AEC1PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias with AEC-Q100 qualification
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP1530PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MPQ1530PRODUCTIndustrial Grade, Triple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MP5610PRODUCT2.7V-5.5Vin, 1.2MHz, Dual Channel LCD Bias Supply for Smart Phone and Tablet
-
PRODUCT
MPQ5816-AEC1PRODUCT42V, 9A Integrated Smart Diode with Reverse Protection, AEC-Q100 Qualified
-
PRODUCT
MPQ4233-AEC1PRODUCT3A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified
-
ARTICLE
FILTERING HIGH-FREQUENCY INTERFERENCE IN STEP-DOWN CONVERTER DESIGNS WITH HOT-LOOP COMPONENTSARTICLEModern step-down converters are becoming increasingly efficient. In the frequency range of several hundred MHz, step-down converters can emit higher levels of interference. New IC designs and clever layouts are already able to compensate for such disturbances. By implementing high-frequency ferrite beads, interferences can be further effectively eliminated. In this article, an automotive expert d...
-
PRODUCT
MPQ4236-AEC1PRODUCT36V, 8A, Switching Current Buck-Boost Converter with Four Integrated MOSFETs and I2C-Adjustable OCP, AEC-Q100 Qualified
-
PRODUCT
MPQ6609A-AEC1PRODUCT32V, 1A, Stepper Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ4331-AEC1PRODUCT36V, 0.5A to 1A, Low Quiescent Current, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ3368-AEC1PRODUCT8-Channel, Max 200mA/Channel, Boost WLED Controller with 10000:1 Dimming Ratio and I2C, AEC-Q100 Qualified
-
PRODUCT
MPQ4334J-AEC1PRODUCT36V, 0.5A to 4A, Low-EMI, Synchronous Step-Down Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ20088-AEC1PRODUCT40V, 500mA, High-Precision, High PSRR, Adjustable Output Linear Regulator, AEC-Q100 Qualified
-
PRODUCT
MPQ3321A-AEC1PRODUCT48-Channel, Max 80mA/Channel, Current-Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
-
PRODUCT
MPQ5895-AEC1PRODUCT60V Load Dump, 3A, Dual-Channel, Smart High-Side Switch, AEC-Q100 Qualified
-
PRODUCT
MPQ7936-AEC1PRODUCT5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 4 LDOs, and Flexible System Settings via the I2C and MOTP, AEC-Q100 Qualified
-
PRODUCT
MPQ2923U-AEC1PRODUCT36V, 2.2MHz, Low-IQ Buck Controller with Multi-Phase, AEC-Q100 Qualified
-
PRODUCT
MPQ7907-AEC1PRODUCTMPSafeTM-Compatible PMIC, 5.5V, 5 Bucks and 4 LDOs with User-Configurable State Machine, AEC-Q100 Qualified
-
PRODUCT
MPQ8878-AEC1PRODUCT36V, 10A, Four-Switch, Synchronous Buck-Boost Converter with ZDPTM, AEC-Q100 Qualified
-
PRODUCT
MP4334PRODUCT36V, 0.5A to 4A, Low Quiescent Current, Synchronous Step-Down Converter
Log in to your account
Create New Account