- MPM3864L
MPM3864L
Session textval
Session Titefor popup
- Module AssemblyECP
- Vin (min) (V)2.75
- Vin (max) (V)7
- Vout (min) (V)0.6
- Vout (max) (V)VIN x DMAX x ƞ
- Regulated Outputs1
- Iout (max) (A)6
- Iq (typ) (mA)0.105
- fsw (min) (kHz)900
- fsw (max) (kHz)1600
- I2C InterfaceNo
- PGYes
- SSExternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-19 (3x3x1.56)
- Dimension WxL (mm)3x3
- Dimension (H) (mm)1.56
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3864L is a fully integrated, high-frequency, synchronous, rectified, step-down power module with an internal inductor. This device is a compact solution that achieves 6A of continuous output current (IOUT) across a wide input voltage (VIN) range, with excellent load and line regulation. The MPM3864L provides synchronous mode for higher efficiency across the full IOUT load range.
Constant-on-time (COT) control provides very fast transient response and easy loop design, as well as very tight output regulation.
Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage lockout (UVLO), and thermal shutdown.
The MPM3864L requires a minimal number of readily available, standard external components. It is available in a space-saving ECLGA-19 (3mmx3mmx1.56mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.75V to 7V Operating Input Voltage (VIN) Range
- 6A of Output Current (IOUT)
- Internal Power MOSFETs
- Adjustable Output Voltage (VOUT) from 0.6V
- High-Efficiency Synchronous Mode
- Pre-Biased Start-Up
- Forced Continuous Conduction Mode (FCCM) for Low VOUT Ripple
- Fixed 1200kHz Switching Frequency (fSW)
- Configurable, External Soft-Start Time (tSS)
- Enable (EN) and Power Good (PG) for Power Sequencing
- Over-Current Protection (OCP) with Hiccup Mode
- Thermal Shutdown
- Available in an ECLGA-19 (3mmx3mmx1.56mm) Package
Active Part Numbers:
MPM3864LGPQ-Z MPM3864LGPQ-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPM3864L Resources
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
Log in to your account
Create New Account