- AX5688C
AX5688C
Session textval
Session Titefor popup
- Number of Channels2
- Input FormatI2S, TDM
- Max Sample Rate (kHz)768
- Number of Bits32
- Number of PWM Outputs4
- Control InterfaceI2C, SPI
- Package (mm)QFN-64 (9x9)
The AX5688C is a 2-channel bridge-tied load (BTL) audio amplifier controller IC with digital inputs and CMOS-level pulse-width modulation (PWM) outputs. The device enables high-order digital control loops with feedback for Class-D output filters.
Embedded low-latency analog-to-digital converters (ADCs) are used to close the loop behind the output filter in the digital domain. The digital control loop has a high loop gain for all audio frequencies. The AX5688C suppresses all errors caused by the power supply, power stage, and output filter within the audio band (20Hz to 20kHz). It can achieve superb performance levels while enabling lower-cost options.
The low-latency ADCs, PWM outputs, and configurable interconnects allow for custom configurations, including analog audio inputs, analog line outputs, power supply control, current-sensing, temperature-sensing, and more.
The AX5688C is compatible with power stages from various vendors, and can read and respond to power stage diagnostic signals. The maximum output power (POUT) is dependent on the user application and is scalable based on the number of channels, selected power stages, loads, and supply.
The AX5688C is available in a QFN-64 (9mmx9mm) package.
-
Show more
Show less
Features & Benefits
- General Features:
- 2-Channel Bridge-Tied Load (BTL) Digital Class-D Amplifier Controller with Digital Inputs
- 4 Differential Low-Latency Analog-to-Digital Converters (ADCs) with a 115dB Dynamic Range
- 4 Configurable Digital Loop-Filter Slices
- 4 CMOS-Level Pulse-Width Modulation (PWM) Outputs
- Feedback (FB) Loop Possible after the Output Filter, across the Loudspeaker Nodes
- Configurable Interconnections Between Slices and ADCs for Versatility and Multiple-Input/Multiple-Output (MIMO) Control
- Volume Control and Soft Mute
- Dynamic Loop Control with Configurable Ramp Enabling Pop-Free Mode Transitions
- Serial Audio Input/Output:
- I2S/TDM Serial Audio Interface with 16 Downstream and 8 Upstream Channels
- 32kHz to 768kHz Input Sample Rate
- 16-Bit to 32-Bit Supported Audio Formats
- Control Interface:
- Serial Peripheral Interface (SPI)
- Fast-Mode I2C Control Interface with Selectable Address for Multi-Chip Systems
Active Part Numbers:
AX5688CGRK-Z AX5688CGRK-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
AX5688C Resources
-
PRODUCT CATEGORY
DIGITAL CONTROLLERS & PROCESSORSPRODUCT CATEGORY -
APPLICATION
SMART SPEAKERSAPPLICATIONSmart speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments, and increasingly feature-rich devices available. Of course, any new speaker is expected to maintain exceptional audio quality, low standby power for extended playtime, and offer complete ease-of-use to the consumer. Smart speakers also integrate new features like voice command,...
-
APPLICATION
BLUETOOTH SPEAKERSAPPLICATIONBluetooth and wireless speakers are a growing market as end consumers expect more connectivity than ever in their day-to-day environments.Of course, any new speaker is expected to maintain exceptional audio quality and long battery life for extended playtime, be highly portable,and offer complete ease-of-use to the consumer. Increasingly high demand for features like voice command,more audio sourc...
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
PRODUCT
AX5689CPRODUCT4-Channel, Digital-Input Class-D Audio Controller
-
PRODUCT
AX5689PRODUCT4-Channel, Digital-Input Class-D Audio Controller
-
PRODUCT
AX5688PRODUCT2-Channel, Digital-Input Class-D Audio Controller
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP2722APRODUCT5A, Single-Cell, I2C-Controlled NVDC Buck Charger with Integrated USB Type-C DRP Detection and 3.1V Battery UV
-
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MP2322APRODUCT1A, 3V to 22V, 5μA IQ, Synchronous Step-Down Converter in a QFN-8 (1.5mmx2mm) Package
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1643PRODUCT2.4V to 6V, 3A, Synchronous Step-Down Converter in SOT563 Package
-
PRODUCT
MP1641CPRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM and Power Good Indicator in SOT563 Package
-
PRODUCT
MP1641APRODUCT1A, 2.4V to 6V, Synchronous Step-Down Converter with FCCM in SOT563 Package
-
PRODUCT
MP2733BPRODUCTWide Input Range, 4.5A, I2C-Controlled Switching Charger with NVDC Power Path and Controllable RBFET in OTG
-
PRODUCT
MP1676CPRODUCT16V, 6A, 800kHz, Step-Down Converter with FCCM in an SOT583 Package
-
PRODUCT
MP1653FPRODUCT16V, 3A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 (1.6mmх1.6mm) Package
-
PRODUCT
MP2652PRODUCTI2C-Controlled, 2-Cell to 5-Cell Buck-Boost Charger with Reverse Source Mode
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MP2421BPRODUCT24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
Order
Log in to your account
Create New Account