Infotainment Systems
Infotainment Systems Content
Description
Automotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment systems, automotive designers also face increasing system complexity, such as advanced driver assistance systems (ADAS) and considerations for connectivity and comfort, on top of compliance with ISO26262 safety standards and EMI regulations.
Our leading suite of automotive-grade components includes step-down and step-up converters, power modules, low-dropout (LDO) regulators, USB charging ports, load switches, analog switches, PMICs, backlight (WLED) drivers, brushed DC and solenoid drivers, and brushless DC pre-drivers. These parts are engineered to simplify system design in a compact package size, and to ensure compliance with strict safety requirements.
MPS’s dependable, highly efficient power solutions provide everything you need to power the next generation of infotainment system designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MP4560 Automotive grade component
...have used MP4560in one of my project for voltage conversion. The application I am developing is for Automotive. But this part datasheet does not sa...
AUTOMOTIVE SOLUTIONS
MPL-SE4030-3R3 is automotive grade?
...team, I have some questions about the item: MPL-SE4030-3R3. Could you tell me if this component is automotive grade? And case that this component w...
AUTOMOTIVE SOLUTIONS
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
Log in to your account
Create New Account