Display (Navigation, Heads-Up, Cluster)
Display (Navigation, Heads-Up, Cluster) Content
Description
Automotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. The HUD also projects crucial metrics from the cluster display at eye level, such as speed, temperature, and fuel levels. These advanced displays require highly efficient power supplies, easy integration, and scalability, in addition to meeting stringent thermal requirements, ISO26262 safety standards, and EMC regulations.
Our exemplary portfolio of power management solutions includes step-down and step-up converters, power modules, low-dropout (LDO) regulators, linear regulators, USB charging ports, load switches, PMICs, backlight (WLED) drivers, brushed DC and solenoid drivers, and brushless DC pre-drivers. These automotive-grade parts enable high-quality displays, while also meeting important safety standards.
MPS’s efficient, scalable product portfolio provides everything you need to power the next generation of automotive display designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Inquiry on MP2797DFP-0001-T Lifecycle, Long-Term Availability, and Automotive Suitability
...time for medium to high volume production? Are there any known risks related to supply constraints? Automotive Application Suitability Can this IC ...
BATTERY MANAGEMENT
MPQ5850 for 24V Automotive Application
Hey there, I'm looking to use the MPQ5850 for a really small-batch auto application, was just seeking thoughts on use for a 24V battery system. I noti...
AUTOMOTIVE SOLUTIONS
MPL-AY1265-8R2 Automotive Grade?
Hi, may I know is MPL-AY1265-8R2 automotive grade? Can this part be used in USB Charging application? Thanks.
INDUCTORS
Log in to your account
Create New Account