All LED Lighting
All LED Lighting Content
Description
Automotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. These advanced features demand reliable control of the LED current and individual LEDs, along with scalable headlight systems across the power stages, communication interfaces, and microcontrollers. Modern LED lighting systems also include protections such as hysteretic control, thermal shutdown, and current overload protection, as well as with compliance with ISO26262 safety standards and EMC regulations.
Our outstanding catalog of automotive-grade parts includes LED drivers, power modules, step-down and step-up converters, and USB charging ports. These components provide high efficiency and scalability in compact package sizes, in addition to meeting strict temperature and EMI requirements.
MPS’s flexible, reliable product catalog provides everything you need to power the next generation of LED lighting system designs.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
MPQ3368-AEC1, joining all 8 channel to driver one LED
We plan to use a MPQ3368-AEC1 to driver and LED backlight with 18 V , 1000 mA. For this we need to join together all the LED channels in oder to have ...
LIGHTING SOLUTIONS
MP3306EG-LF-P-Z : do I need series resistor with the LED?
Hi, I am modifying a design that uses the MP3306EG-LF-P-Z : Screenshot from 2023-02-27 15-55-58 It is used with 2 LED in series (the forward voltage o...
LIGHTING SOLUTIONS
MPM6010 - Maximum number of LEDs
Hello, I was wondering if I can receive a little more details about the capability of MPM6010. So, in its datasheet it is specified in the typical per...
LIGHTING SOLUTIONS
Log in to your account
Create New Account