MAQ600

高精度、<0.6° (<0.1°) INL、高帯域幅の設定可能なデジタル磁気角度センサ、AEC-Q100認定

MAQ600

NOT RECOMMENDED FOR NEW DESIGNS

高精度、<0.6° (<0.1°) INL、高帯域幅の設定可能なデジタル磁気角度センサ、AEC-Q100認定

MAQ600 continues to be in production for existing customers. Please consider this alternative for new designs:

MAQ600A

アクティブ

MAQ600A

アクティブ

High-Accuracy, <0.6° (<0.1°) INL, High-Bandwidth, Configurable Digital Magnetic Angle Sensor, AEC-Q100 Qualified

Features & Benefits

  • <0.6° Error (INL)
  • <0.1° Error (INL) after User Calibration with On-Chip 32-Point Lookup Table
  • Configurable 12-Bit to 15-Bit Absolute Angle Encoder
  • High Bandwidth (e.g. 12kHz at 12.5-Bit Resolution)
  • No Latency
  • Wide 10mT to 100mT Magnetic Field Range
  • Serial Peripheral Interface (SPI) for Digital Angle Readout and Chip Configuration
  • SPI Angle Readout in Daisy Chain Configuration Supported
  • Synchronous Serial Interface (SSI) for Digital Angle Readout
  • Incremental ABZ Quadrature Encoder Interface with Configurable Pulses per Turn (1 to 4096)
  • Incremental UVW Encoder Output
  • Pulse-Width Modulation (PWM) Absolute Output
  • Multi-Turn or Speed Output Option
  • 3.3V Supply
  • 7.5mA Quiescent Current (IAVDD + IDVDD)
  • -40°C to +125°C Operating Temperature
  • Available in a Small QFN-16 (3mmx3mm) Package
  • Available in AEC-Q100 Grade 1

… and many more!

入手可能な製品番号

MAQ600GQE-0000-AEC1-Z MAQ600GQE-0000-AEC1-P MAQ600GQE-xxxx-AEC1-Z MAQ600GQE-xxxx-AEC1-P

P&Zの意味 もっと見る

設計リソース

シンボル、フットプリント&3Dモデル
30種以上のフォーマット Show more
Cad Symbols シンボル (36)
Cad Footprints フットプリント (34)
Cad 3D Models 3Dモデル (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

MPSから直接購入



評価ボード詳細をご覧ください。
品質方針、証明書および信頼性レポート
すべての MPS 製品は鉛フリー、ハロゲンフリーで、RoHS 指令に準拠しています。詳細は環境に関するセクションをご覧ください。