- Products
- Automotive (AECQ Grade)
- USB Charging Port
- MPQ4488B-AEC1
MPQ4488B-AEC1
36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)6
- Vin (max) (V)36
- Iout (max) (A)6
- Iq (typ) (mA)1
- fsw (max) (kHz)2200
- Control ModeCurrent Mode
- Package (mm)QFN-26 (5x5)
- GradeAutomotive
- Regulated Outputs3
- Vout (min) (V)5.1
- Vout (max) (V)5.3
- Isw Limit (typ) (A)12
- Max Duty Cycle (%)95
The MPQ4488B integrates a monolithic, step-down switch-mode converter with two USB current-limit switches, as well as charging port identification circuitry for each port. The MPQ4488B can achieve up to 6A of output current (IOUT) across a wide 6V to 36V input voltage (VIN) range, with excellent load and line regulation.
Each USB switch output is current-limited. Both USB ports support DCP schemes for battery charging specification BC1.2, Apple 3A Divider mode, 1.2V/1.2V mode, and USB Type-C 5V @ 3A DFP mode. This eliminates the need for outside user interaction.
Full protection features include current limiting with hiccup mode, output over-voltage protection (OVP), and thermal shutdown. The MPQ4488B requires a minimal number of readily available, standard external components, and is available in a QFN-26 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 6V to 36V Operating Input Voltage (VIN) Range
- Passes Apple MFI R33 Certification Test
- Passes USB-IF Type-C Certification Test (TID: 3133)
- +135°C Load-Shedding Entry Temperature
- Supports DCP Schemes for BC1.2, Apple 3A Divider Mode
Active Part Numbers:
MPQ4488BGU-AEC1-Z MPQ4488BGU-AEC1-P MPQ4488BGU-FD-AEC1-Z MPQ4488BGU-FD-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ4488B-AEC1 Resources
-
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-AEC1PRODUCTUSB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4276A-AEC1PRODUCT36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
-
PRODUCT
MPQ4253A-AEC1PRODUCT36V, Step-Down Converter, Supports One Type-A, One Type-C Dual USB Charging Ports for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4487A-AEC1PRODUCT36V, Buck Converter with Configurable-Frequency and Dual USB Charging Ports Supporting EN and Fault Indication for Automotive Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-C-AEC1PRODUCT36V, 3A, Step-Down Converter with USB Charging Port Supporting CDP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-AEC1PRODUCT3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-Q-AEC1PRODUCT3A, 36V, Step-Down Converter with 1-Channel USB Charging Port Supporting QC3.0 and Type-C 5V @ 3A DFP, AEC-Q100 Qualified
-
PRODUCT
MPQ4475-E-AEC1PRODUCT36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified
-
PRODUCT
MPQ4485-AEC1PRODUCT36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ4229-C-AEC1PRODUCT3A, 36V, Step-Down Converter with USB Charging Port Supporting Up to 1.5V Line Drop Compensation, CDP, and USB Type-C 5V at 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPF52003-AEC2PRODUCTTriple-Port USB PD Controller for Source Ports Supporting Firmware Update and Advanced PDP Management for Automotive
-
ARTICLE
INTRODUCING A FULLY INTEGRATED AUTOMOTIVE USB TYPE-A AND USB TYPE-C CHARGER CONTROLLERARTICLEThe car’s central control system has a USB charging port that must be able to charge mobile devices while transmitting data. For these systems, it is vital to select an automotive-grade IC with a USB current-limit switch. The article will introduce the MPQ4228-C-AEC1 and how its high efficiency can be utilized in USB hubs and other USB Type-C applications, as well as USB Type-A applications. Th...
-
PRODUCT
MPQ4280-AEC1PRODUCTFully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART II)ARTICLEThis article is the second part of a two-part series covering power supply design for car infotainment systems. Part I discussed the performance requirements for primary and secondary power supplies in car infotainment systems. Part II addresses challenges regarding camera power supplies and USB charging in car infotainment systems. Figure 1 shows the car machine’s power architecture, including t...
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART I)ARTICLEA car’s infotainment system is an on-board, integrated information processing system based on the car’s bus body and internet. Vehicles have become more integrated and modular as consumers continue to raise expectations for driving, car information resources, entertainment, and safety. This trend has introduced new challenges to the research and development of car infotainment systems, particularl...
-
ARTICLE
USB TYPE-C BOOST AND BUCK-BOOST SOLUTIONS FOR PPSARTICLEGenerating USB Type-C (also called USB-C) charging power for multiple peripherals requires a flexible DC/DC converter that can work with a controller to deliver the desired voltage and current capability to the corresponding device. As power density increases — particularly in multiple-power port or hub applications — efficiency becomes paramount, and requires the lowest power loss to ...
-
PRODUCT
MPQ5031-AEC1PRODUCTSingle-Port USB PD Controller for Source Only, AEC-Q100 Qualified
Order
Log in to your account
Create New Account