- Products
- Automotive (AECQ Grade)
- USB Charging Port
- MPF52003-AEC2
MPF52003-AEC2
Triple-Port USB PD Controller for Source Ports Supporting Firmware Update and Advanced PDP Management for Automotive
Session textval
Session Titefor popup
- Vin (min) (V)4.6
- Vin (max) (V)5.5
- Iout (max) (A)5
- Iq (typ) (mA)0.3
- Package (mm)QFN-40 (5x5)
- GradeAutomotive
- Regulated Outputs3
- Vout (min) (V)3.3
- Vout (max) (V)21
The MPF52003-AEC2 is a highly integrated, triple-port channel, USB power delivery (PD) controller for sourcing ports. It integrates a 32-bit ARM Cortex-M0 microcontroller, 36MHz operating frequency, USB Type-C port controller, and legacy charging protocol management. Firmware update is supported via the CC lines.
The triple-port USB Type-C ports support USB PD revision 3.1 with programmable power supply (PPS), Qualcomm quick charge (QC) 3.0/4.0/4.0+ technology, and backward compatible with dedicated charging port (DCP) schemes for battery charging specification (BC1.2), Apple divider mode, QC3.0, and Huawei fast charge protocol (FCP) mode protocols without requiring outside user interaction.
Power sharing functionality supports dynamic power budget management between the three USB PD ports. PDO capability is reduced when the car battery voltage is low, or the over-temperature (OT) warning is triggered.
Fault condition protections include bus voltage (VBUS) over-voltage protection (OVP), VBUS under-voltage protection (UVP), and thermal shutdown. High-voltage I/O pins support short to VBUS protection.
The MPF52003-AEC2 requires a minimal number of readily available, standard external components, and is available in a QFN-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- 3.3V to 21V Bus Voltage (VBUS) Range with Discharge Function
- 4.6V to 5.5V Input Voltage (VIN) Range
- Triple-Port USB Power Delivery (PD) Controller for Source Only:
- Complies with USB PD3.1 with Programmable Power Supply (PPS), USB Type-C 2.1, and USB Type-C Port Controller Interface (TCPC) 2.0 Supporting Firmware Update
- Integrated VCONN Power Switch and Over-Current Protection (OCP)
- Dynamic Power Sharing
- Load Shedding at High Temperatures or Low Battery Voltages
- Other Charging Protocols:
- Supports Qualcomm Quick Charge (QC) 3.0/4.0/4.0+
- Legacy Charging Protocol Supports Battery Charging Specification (BC1.2), Apple 3A Divider Mode, Huawei Fast Charge Protocol (FCP) and Supercharge Protocol (SCP)
- 32-Bit ARM Cortex-M0 Microcontroller:
- Integrated 12MHz and 8kHz RC Oscillator
- 128kB Flash with ECC, 12kB SRAM, and 4kB ROM
- Supports Online Flash Update via UART
- Three 16-Bit Timers with Pulse-Width Modulation (PWM) Function
- 12-Bit Analog-to-Digital Converter (ADC)
- Watchdog Timer (WDT)
- UART and Serial Wire Debug (SWD)
- Two Serial Master/Slave Interface
- Protections:
- High-Voltage I/O Pins (CCx/DP/DM) and Short to Battery/VBUS Protection
- Thermal Shutdown
- Available in a QFN-40 (5mmx5mm) Package
- Available in AEC-Q100 Grade 2
Active Part Numbers:
MPF52003GUE-xxxx-AEC2-Z MPF52003GUE-xxxx-AEC2-P MPF52003GUE-0000-AEC2-Z MPF52003GUE-0000-AEC2-P MPF52003GUE-0010-AEC2-Z MPF52003GUE-0010-AEC2-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPF52003-AEC2 Resources
-
APPLICATION
INFOTAINMENT SYSTEMSAPPLICATIONAutomotive in-vehicle infotainment systems are becoming increasingly software-driven to enhance safety and security, as well as the overall driving experience. Modern cars integrate driving and environmental information, passenger entertainment, wireless connections, and navigation into a centralized infotainment system architecture. However, with the rise of sophisticated in-vehicle infotainment ...
-
APPLICATION
USB TYPE-C POWER DELIVERYAPPLICATIONUSB Type-C power delivery (PD) is gaining popularity across applications and markets, including in automotive. USB ports have become an expected standard in most car models, and are typically expected to offer both charging and data functionality. USB Type-C improves on older USB designed by offering a smaller, reversible port for easy plug-in and double the transfer speed of USB 3.0. USB PD proto...
-
PRODUCT CATEGORY
USB CHARGING PORTPRODUCT CATEGORY -
PRODUCT
MPQ4241-AEC1PRODUCT65W, Fully Integrated USB PD Solution with 36V Tolerant Input Buck and PD3.1 DFP Controller, AEC-Q100 Qualified
-
PRODUCT
MPF52001-AEC2PRODUCTSingle USB PD Controller for Source Port, Supporting Firmware Update and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ4253B-AEC1PRODUCT36V Buck Converter Supports One USB Type-A, One USB Type-C Dual USB Charging Ports and Passes Apple MFI, AEC-Q100 Qualified
-
PRODUCT
MPQ4242B-AEC1PRODUCT5A, 36V, Fully Integrated USB PD Solution with Integrated Buck-Boost Converter, AEC-Q100 Qualified
-
PRODUCT
MPF52000-AEC2PRODUCTDual USB PD Controller for Source Ports, Supporting for Firmware Updates and Advanced PDP Management, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-C-AEC1PRODUCTUSB Charging Port Controller with Current-Limit Switch, Supporting CDP, DCP, and QC3.0 Modes, AEC-Q100 Qualified
-
PRODUCT
MPQ5029-AEC1PRODUCTUSB Charging Port Controller with Integrated Current-Limit Switch and Short-to-Battery Protection for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4276A-AEC1PRODUCT36V, 6A, Configurable-Frequency Buck Converter with Dual USB Charging Ports and PFM Mode under Light Loads, AEC-Q100 Qualified
-
PRODUCT
MPQ4253A-AEC1PRODUCT36V, Step-Down Converter, Supports One Type-A, One Type-C Dual USB Charging Ports for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4488B-AEC1PRODUCT36V, 6A, Step-Down Converter with Configurable Frequency Spread Spectrum and Dual USB Charging Ports, AEC-Q100 Qualified
-
PRODUCT
MPQ4487A-AEC1PRODUCT36V, Buck Converter with Configurable-Frequency and Dual USB Charging Ports Supporting EN and Fault Indication for Automotive Applications, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-C-AEC1PRODUCT36V, 3A, Step-Down Converter with USB Charging Port Supporting CDP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-AEC1PRODUCT3A, 36V, Buck Converter with USB Charging Port Supporting DCP and Type-C 5V @ 3A DFP Mode, AEC-Q100 Qualified
-
PRODUCT
MPQ4228-Q-AEC1PRODUCT3A, 36V, Step-Down Converter with 1-Channel USB Charging Port Supporting QC3.0 and Type-C 5V @ 3A DFP, AEC-Q100 Qualified
-
PRODUCT
MPQ4475-E-AEC1PRODUCT36V, 2.5A, Frequency Selectable, Step-Down Converter with Single USB Charging Port AEC-Q100 Qualified
-
PRODUCT
MPQ4485-AEC1PRODUCT36V, 6A, Step-Down Converter with Dual USB Charging Ports Supporting Type-C 5V @ 3A DFP Mode and BC1.2 CDP Mode for Automotive, AEC-Q100 Qualified
-
PRODUCT
MPQ4210PRODUCT40V, 100W Synchronous Buck-Boost Controller with I2C and Current Monitor, AEC-Q100 Qualified
-
PRODUCT
MPQ4229-C-AEC1PRODUCT3A, 36V, Step-Down Converter with USB Charging Port Supporting Up to 1.5V Line Drop Compensation, CDP, and USB Type-C 5V at 3A DFP Mode, AEC-Q100 Qualified
-
ARTICLE
INTRODUCING A FULLY INTEGRATED AUTOMOTIVE USB TYPE-A AND USB TYPE-C CHARGER CONTROLLERARTICLEThe car’s central control system has a USB charging port that must be able to charge mobile devices while transmitting data. For these systems, it is vital to select an automotive-grade IC with a USB current-limit switch. The article will introduce the MPQ4228-C-AEC1 and how its high efficiency can be utilized in USB hubs and other USB Type-C applications, as well as USB Type-A applications. Th...
-
PRODUCT
MPQ4280-AEC1PRODUCTFully Integrated, Full-Bridge Buck Converter and OPAMP for Automotive Wireless Charging Transmitters, AEC-Q100 Qualified
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART II)ARTICLEThis article is the second part of a two-part series covering power supply design for car infotainment systems. Part I discussed the performance requirements for primary and secondary power supplies in car infotainment systems. Part II addresses challenges regarding camera power supplies and USB charging in car infotainment systems. Figure 1 shows the car machine’s power architecture, including t...
-
ARTICLE
POWER SUPPLY DESIGN FOR CAR INFOTAINMENT SYSTEMS (PART I)ARTICLEA car’s infotainment system is an on-board, integrated information processing system based on the car’s bus body and internet. Vehicles have become more integrated and modular as consumers continue to raise expectations for driving, car information resources, entertainment, and safety. This trend has introduced new challenges to the research and development of car infotainment systems, particularl...
Log in to your account
Create New Account